USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADJUSTABLE HANDLES

 


STEEL BODY, ZINC HANDLE
GENERAL DIMENSIONS

SIZE A B
DIA
C D G
DIA
H K L M
2 2-9/16 3/4 3/8 1-1/8 17/32 1/4 11/16 1-11/16 1-7/8
3 3-1/8 7/8 7/16 1-1/2 5/8 13/32 15/16 2-3/16 2-5/16
4 3-3/4 1 1/2 1-11/16 3/4 13/32 1-1/16 2-1/2 2-11/16
5 4-5/16 1-1/4 5/8 2 15/16 15/32 1-5/16 2-15/16 3-1/8


TAPPPED (USA)
PART NO. SIZE E J
CL-4-AH-2 2 1/4-20 1/2
CL-5-AH-2 5/16-18
CL-5-AH-3 3 5/16-18 9/16
CL-6-AH-3 3/8-16
CL-6-AH-4 4 3/8-16 5/8
CL-8-AH-4 1/2-13
CL-8-AH-5 5 1/2-13 7/8
CL-10-AH-5 5/8-11


TAPPED (METRIC)
PART NO. SIZE E J
CLM-8-AH-2 2 M8 1/2
CLM-10-AH-3 3 M10 9/16
CLM-12-AH-4 4 M12 5/8
CLM-16-AH-5 5 M16 7/8


STUD TYPE (USA)
PART NO. SIZE E F
CL-510-AH-2 2 5/16-18 1
CL-515-AH-2 1-1/2
CL-520-AH-2 2
CL-610-AH-3 3 3/8-16 1
CL-615-AH-3 1-1/2
CL-620-AH-3 2
CL-810-AH-4 4 1/2-13 1
CL-815-AH-4 1-1/2
CL-820-AH-4 2
CL-830-AH-4 3
CL-1015-AH-5 5 5/8-11 1-1/2
CL-1020-AH-5 2
CL-1030-AH-5  3

Carr Lane Manufacturing Co.
en_277