USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADJUSTABLE HANDLES

 


STAINLESS BODY, THERMOPLASTIC HANDLE
GENERAL DIMENSIONS

SIZE A B
DIA
C D G
DIA
H K L M
1 1-3/4 19/32 5/16 31/32 3/8 5/32 7/16 1-3/8 1-1/2
2 2-1/2 3/4 13/32 1-7/32 17/32 1/4 13/16 1-25/32 1-15/16
3 3-1/16 7/8 17/32 1-7/16 5/8 5/16 7/8 2-5/32 2-5/16
4 3-5/8 1 9/16 1-11/16 3/4 7/16 1-3/16 2-9/16 2-23/32


TAPPED (USA)
PART NO.
STAINLESS
METALLIC GRAY
SIZE E J
CL-3-AHP-1-S 1 #10-32 .31
CL-4-AHP-1-S 1/4-20
CL-4-AHP-2-S 2 1/4-20 .39
CL-5-AHP-2-S 5/16-18
CL-5-AHP-3-S 3 5/16-18 .55
CL-6-AHP-3-S 3/8-16
CL-6-AHP-4-S 4 3/8-16 .67
CL-8-AHP-4-S 1/2-13


TAPPED (METRIC)
PART NO.
STAINLESS
METALLIC GRAY
SIZE E J
CLM-6-AHP-1-S 1 M6 .31
CLM-8-AHP-2-S 2 M8 .39
CLM-10-AHP-3-S 3 M10 .55
CLM-12-AHP-4-S 4 M12 .67


STUD TYPE (USA)
PART NO.
STAINLESS
METALLIC GRAY
SIZE E F
CL-408-AHP-1-S 1 1/4-20 .78
CL-416-AHP-1-S 1.57
CL-508-AHP-2-S 2 5/16-18 .78
CL-516-AHP-2-S 1.57
CL-525-AHP-2-S 2.48
CL-610-AHP-3-S 3 3/8-16 .98
CL-616-AHP-3-S 1.57
CL-625-AHP-3-S 2.48
CL-813-AHP-4-S 4 1/2-13 1.26
CL-816-AHP-4-S 1.57
CL-825-AHP-4-S 2.48


STUD TYPE (METRIC)
PART NO.
STAINLESS
METALLIC GRAY
SIZE E F
CLM-620-AHP-1-S 1 M6 .78
CLM-640-AHP-1-S 1.57
CLM-820-AHP-2-S 2 M8 .78
CLM-840-AHP-2-S 1.57
CLM-1030-AHP-3-S 3 M10 1.26
CLM-1050-AHP-3-S 1.97
CLM-1230-AHP-4-S 4 M12 1.26
CLM-1250-AHP-4-S 1.97

Carr Lane Manufacturing Co.
en_279