USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CAST SECTIONS

 



H SECTION —CAST IRON
PART NO. PART NO.
WHOLE
LENGTH
A B C MAX.
LENGTH
CL-1-CSH CL-1-CSH-25.00 3 1-3/16 5/8 25 In.
CL-2-CSH CL-2-CSH-25.00 4 1-5/8 3/4
CL-3-CSH CL-3-CSH-25.00 5 2-1/16 7/8
CL-4-CSH CL-4-CSH-25.00 6 2-1/2 1
CL-5-CSH CL-5-CSH-25.00 8 3-3/8 1-1/4

Carr Lane Manufacturing Co.
en_528