USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Larger Photo
CAST SECTIONS
V SECTION — CAST IRON
PART NO.
PART NO.
WHOLE
LENGTH
A
B
C
D
MAX.
LENGTH
CL-1-CSV
CL-1-CSV-18.00
2
1
1-1/4
5/16
18 In.
CL-2-CSV
CL-2-CSV-18.00
3
1-3/4
2
11/16
CL-3-CSV
CL-3-CSV-18.00
4
2-1/2
3
7/8
en_525