USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KITAGAWA POWER CHUCKS

 


METRIC SERRATIONS
PIE-SHAPED SOFT JAWS—ALUMINUM

PART NO.
(SINGLE JAW)
CHUCK
 SIZE
DIAMETER B
 HEIGHT
CRITICAL DIMENSIONS WEIGHT
 (LBS)
OLD
 PART NO.
D F G SCREW
SIZE
CL-KTT4P 4" 6 2 .314 .591 1.69 M6 2
CL-KTT4P1 4 3.3
CL-KW4P 4 & 5" 6 2 .394 .551 1.61 M8 2
CL-KW4P1 4 3.3
CL-KTT5P 5" 6 2 .394 .713 .92 M8 2.5 CL-A-HOB5-FG
CL-KTT5P1 4 3.3 CL-A-HOB5-EH-FG
CL-KTT6P 6" 6 2 .474 .787 .87 M10 2 CL-A-KT6-FG
CL-KTT6P1 4 3.3 CL-A-KT6-EH-FG
CL-KTT8-6P 8 2 1.87 3.2
CL-KTT8-6P1 4 6.3
CL-KTT10-6P 10 2 2.87 5
CL-KTT8P 8" 8 2 .553 .985 1.45 M12 3.2 CL-A-KT8-FG
CL-KTT8P1 4 6.3 CL-A-KT8-EH-FG
CL-KTT8P6 6 9
CL-KTT10-8P 10 2 2.45 5
CL-KTT10-8P1 4 10
CL-KTT12-8P 12 2 3.45 9.3
CL-KTT10P 10" 10 2 .630 1.181 1.87 M12 5 CL-A-KT10-FG
CL-KTT10P1 4 10 CL-A-KT10-EH-FG
CL-KTT10P6 6 15
CL-KTT12-10P 12 2 2.87 9.3
CL-KTT12-10P1 4 17
CL-KTT15-10P 15 3 4.37 17
CL-KTT15-10P1 4 24
CL-KTT18-10P 18 3 5.87 29
CL-KTT18-10P1 4 37
CL-KTT21-10P1 21 4 7.37 47
CL-KTT12P 12" 12 2 .710 1.181 2.98  M14 9.3 CL-A-KT12-FG, CL-KTT12PA
CL-KTT12P1 4 17 CL-A-KT12-EH-FG, CL-KTT12P1A
CL-KTT15-12P 15 3 4.48 17 CL-KTT15-12PA
CL-KTT15-12P1 4 24
CL-KTT18-12P 18 3 5.98 24 CL-KTT18-12PA
CL-KTT18-12P1 4 32
CL-KTT21-12P2 21 2 7.48 24
CL-KTT21-12P 3 34
CL-KTT21-12P1 4 47
CL-KTT12PB 12" 12 2 .710 1.488 2.92 M14 9.3
CL-KTT12P1B 4 17
CL-KTTB212P 12" 12 2 .828 1.181 1.30 M16 9.3 CL-A-KT212-FG, CL-KTTB212PA
CL-KTTB212P1 4 17 CL-A-KT212-EH-FG, CL-KTTB212P1A
CL-KTT15-B212P 15 3 2.80 17
CL-KTT24-B212P2 18 2 4.30 35
CL-KTT15P2 15" 15 2 .866 1.693  2.32 M20 10.7
CL-KTT15P 3 18 CL-A-KT15F-FG
CL-KTT15P1 4 24 CL-A-KT15F-EH-FG
CL-KTT15P6 6 36
CL-KTT15P8 8 48
CL-KTT18-15P 18 3 3.82 29
CL-KTT18-15P1 4 34
CL-KTT21-15P2 21 2 5.32 24
CL-KTT21-15P 3 34
CL-KTT21-15P1 4 47
CL-KTT24-15P2 24 2 6.82 35
CL-KTT24-15P 3 49
CL-KTT24-15P1 4 69
CL-KTT15P-2.36 15 & 18" 15 3 .866 2.362 3.45 M20 18 CL-A-KT15-FG
CL-KTT15P1-2.36 4 24 CL-A-KT15-EH-FG
CL-KTTB215P2 15 & 18" 15 2 1.004 1.693 2.18 M20 10.7
CL-KTTB215P 3 17
CL-KTTB215P1 4 24
CL-KTT18-B215P1 18 4 3.68 32
CL-KTT21-B215P2 21 2 5.18 24
CL-KTT21-B215P 3 47
CL-KTT18P 18" 18 3 .866 1.693 3.18 M20 28
CL-KTT18P1 4 33
CL-KTT21-18P2 21 2 4.68 24
CL-KTT24-18P2 24 2 6.18 35
CL-KTT21P2 21" 21 2 .985 2.362 4.76 M20 24
CL-KTT21P 3 34
CL-KTT21P1 4 47
CL-KTT24-21P2 24 2 6.26 35
CL-KTT24-21P 3 49
CL-KTT24-21P1 4 68
CL-KTT28-21P 28 3 8.26 61
CL-KTT28-21P1 4 92
CL-KTT24P2 24" 24 2 .985 2.362 8.65 M20 35
CL-KTT24P 3 49
CL-KTT24P1 4 75
CL-KTT28-24P 28 3 10.65 61
CL-KTT28-24P1 4 92


METRIC SERRATIONS
PIE-SHAPED SOFT JAWS—CAST IRON

PART NO.
(SINGLE JAW)
CHUCK
 SIZE
DIAMETER B
 HEIGHT
CRITICAL DIMENSIONS WEIGHT
 (LBS)
OLD
 PART NO.
D F G SCREW
SIZE
4" 6 2 .314 .591 1.69 M6 6
4 10
4 & 5" 6 2 .394 .551 1.61 M8 6
4 10
5" 6 2 .394 .713 .92 M8 7.5 CL-C-HOB5-FG
4 10 CL-C-HOB5-EH-FG
CL-CI-KTT6P 6" 6 2 .474 .787 .87 M10 6 CL-C-KT6-FG
CL-CI-KTT6P1 4 10 CL-C-KT6-EH-FG
CL-CI-KTT8P 8" 8 2 .553 .985 1.45 M12 9.5 CL-C-KT8-FG
CL-CI-KTT8P1 4 19 CL-C-KT8-EH-FG
CL-CI-KTT10P 10" 10 2 .630 1.181 1.87 M12 15 CL-C-KT10-FG
CL-CI-KTT10P1 4 30 CL-C-KT10-EH-FG
CL-CI-KTT12P 12" 12 2 .710 1.181 2.98  M14 28 CL-C-KT12-FG, CL-CI-KTT12PA
CL-CI-KTT12P1 4 51 CL-C-KT12-EH-FG, CL-CI-KTT12P1A
12"     .710 1.488 2.92 M14  
     
12"     .828 1.181 1.30 M16    
     
    2.80    
    4.30    
CL-CI-KTT15P 15 & 18" 15 3 .866 1.693  2.32 M20 52 CL-C-KT15F-FG, CL-CI-KTT15P2
CL-CI-KTT15P1 4 72 CL-C-KT15F-EH-FG
15 & 18"     .866 2.362 3.45 M20    
     
15 & 18"     1.004 1.693 2.18 M20    
     
     
         
         
     
18"     .985 2.362 3.89 M20    
     
         
         
21"     .985 2.362 4.76 M20    
     
     
         
     
     
         
     
24"     .985 2.362 8.65 M20    
     
     
         
     


METRIC SERRATIONS
PIE-SHAPED SOFT JAWS—STEEL

PART NO.
(SINGLE JAW)
CHUCK
 SIZE
DIAMETER B
 HEIGHT
CRITICAL DIMENSIONS WEIGHT
 (LBS)
OLD
 PART NO.
D F G SCREW
SIZE
4"     .314 .591 1.69 M6    
     
4 & 5"     .394 .551 1.61 M8    
     
5"     .394 .713 .92 M8    
     
CL-ST-KTT6P 6" 6 2 .474 .787 .87 M10 6
CL-ST-KTT6P1 4 10
CL-ST-KTT8P 8" 8 2 .553 .985 1.45 M12 9.5
CL-ST-KTT8P1 4 19
CL-ST-KTT10P 10" 10 2 .630 1.181 1.87 M12 15
CL-ST-KTT10P1 4 30
CL-ST-KTT12P 12" 12 2 .710 1.181 2.98  M14 28 CL-ST-KTT12PA
CL-ST-KTT12P1 4 51 CL-ST-KTT12P1A
12"     .710 1.488   M14    
     
12"     .828 1.181   M16    
     
         
         
15 & 18"     .866 1.693    M20    
     
     
     
     
         
     
         
     
     
         
     
     
15 & 18"     .866 2.362   M20    
     
15 & 18"     1.004 1.693   M20<