USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADJUSTABLE LOCATING BUTTONS

 


USA
PART NO. THREAD
SIZE
A B C D
DIA
E G
CL-LB-1 #10-32 1 1/8 1/8 3/16 1/8 1/4
CL-LB-2 1/4-28 1-1/2 3/16 3/16  1/4  3/16 3/8
CL-LB-2A 1/4-20
CL-LB-7 5/16-24 1-3/4 1/4 1/4 5/16 3/16 7/16
CL-LB-3 3/8-24 2 3/8 1/4 1/2
CL-LB-4 1/2-20 2-1/2 5/16 5/16 1/2 5/16 5/8
CL-LB-5 5/8-18 3 3/8 3/8 5/8 3/8 3/4
CL-LB-6 3/4-16 3-1/2 7/16 7/16 3/4 7/16 7/8


METRIC
PART NO. THREAD
SIZE
A B C D
DIA
E G
CLM-5-LB M5 1.98 .12 .12 .20 .20 8mm
CLM-6-LB M6 1.57 .20 .20 .24 .20 10mm
CLM-8-LB M8 1.77 .24 .24 .31 .20 13mm
CLM-10-LB M10 1.97 .39 .24 17mm
CLM-12-LB M12 2.56 .31 .31 .47 .31 19mm
CLM-16-LB M16 2.95 .39 .39 .63 .39 24mm

Carr Lane Manufacturing Co.
en_401