USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
SUPPORTS, RESTS AND FEET
»
GRIPPERS
»
Square Grippers (Counterbored)
SQUARE GRIPPERS
COUNTERBORED
SERRATED — HARDENED TOOL STEEL (USA)
PART NO.
TOOL STEEL
(SERRATED)
A
B
C
SERRATIONS
CL-8-SGB
1/2
1/2
#10
FINE
.125x90°
CL-12-SGB
3/4
1/4
CL-16-SGB
1
COUNTERBORED
SERRATED—HARDENED TOOL STEEL (METRIC)
PART NO.
TOOL STEEL
(SERRATED)
A
B
C
SERRATIONS
CLM-12-SGB
.472 (12mm)
.472 (12mm)
M4
FINE
.125x90°
CLM-20-SGB
.787 (20mm)
M5
CLM-25-SGB
.984 (25mm)
M6
en_381