USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

GRIPPER CONTACT BOLTS

 


USA
PART NO. A B C
DIA
D E SERRATIONS
CL-405-GCB 1/4-20 1/2 5/16 13/64 7/16 EXTRA
FINE
.094x90°
CL-410-GCB 1
CL-505-GCB 5/16-18 1/2 3/8 1/4 1/2 FINE .125x90°
CL-510-GCB 1
CL-515-GCB 1-1/2
CL-605-GCB 3/8-16 1/2 1/2 9/32 9/16
CL-610-GCB 1
CL-615-GCB 1-1/2
CL-810-GCB 1/2-13 1 5/8 23/64 3/4
CL-815-GCB 1-1/2
CL-1010-GCB 5/8-11 1 3/4 7/16 15/16
CL-1020-GCB 2


METRIC
PART NO. A B C
DIA
D E SERRATIONS
CLM-612-GCB M6 .47 5/16 .20 10mm EXTRA
FINE
.094x90°
CLM-625-GCB .98
CLM-812-GCB M8 .47 3/8 .25 13mm FINE .125x90°
CLM-825-GCB .98
CLM-835-GCB 1.38
CLM-1012-GCB M10 .47 1/2 .33 17mm
CLM-1025-GCB .98
CLM-1040-GCB 1.57
CLM-1225-GCB M12 .98 5/8 .34 19mm
CLM-1240-GCB 1.57
CLM-1635-GCB M16 1.38 3/4 .43 24mm
CLM-1650-GCB 1.97

Carr Lane Manufacturing Co.
en_382