USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

GRIPPER SWIVEL CONTACT BOLTS

 


DIMENSIONS (USA)
PART NO.
BODY WITHOUT
GRIPPER
A B
DIA
C
DIA
D E F
DIA
G SERRATIONS
CL-605-GSB 3/8-16 1/2 3/8 5/8 5/8 1/2 1/8 EXTRA
FINE
.094x90°
CL-610-GSB 1
CL-615-GSB 1-1/2
CL-810-GSB 1/2-13 1 1/2 3/4 13/16 5/8 3/16 FINE .125x90°
CL-815-GSB 1-1/2
CL-1010-GSB 5/8-11 1 5/8 13/16 15/16 3/4 1/4
CL-1020-GSB 2
CL-1210-GSB 3/4-10 1 3/4 7/8 1-1/8 7/8 5/16
CL-1225-GSB 2-1/2
CL-1620-GSB 1-8 2 1 1 1-1/2 1-1/8 3/8


BODY AND GRIPPER — ORDER SEPARATELY (USA)
PART NO.
BODY WITHOUT
GRIPPER
PART NO. — ROUND GRIPPERS  
TOOL STEEL
(SERRATED)
CARBIDE TIPPED
(SERRATED)
SOLID CARBIDE
(SERRATED)
CARBIDE TIPPED
(FLAT)
STEEL
(FLAT)
DELRIN®
(FLAT)
CL-605-GSB CL-6-RG CL-6-RGT CL-6-RGFT CL-6-RGF CL-6-RGFN
CL-610-GSB
CL-615-GSB
CL-810-GSB CL-8-RG CL-8-RGT CL-8-RGC CL-8-RGFT CL-8-RGF CL-8-RGFN
CL-815-GSB
CL-1010-GSB CL-10-RG CL-10-RGT CL-10-RGC CL-10-RGFT CL-10-RGF CL-10-RGFN
CL-1020-GSB
CL-1210-GSB CL-12-RG CL-12-RGT CL-12-RGC CL-12-RGFT CL-12-RGF CL-12-RGFN
CL-1225-GSB
CL-1620-GSB CL-16-RG CL-16-RGT CL-16-RGFT CL-16-RGF CL-16-RGFN



DIMENSIONS (METRIC)
PART NO.
BODY WITHOUT
GRIPPER
A B C
DIA
D E F
DIA
G SERRATIONS
CLM-1015-GSB M10 .59 .394 .669 17mm .51 3mm EXTRA FINE .094x90°
CLM-1030-GSB 1.18
CLM-1220-GSB M12 .79 .472 .748 19mm .59 5mm FINE .125x90°
CLM-1240-GSB 1.57
CLM-1625-GSB M16 .98 .630 .906 24mm .79 6mm
CLM-1650-GSB 1.97
CLM-2030-GSB M20 1.18 .787 .945 30mm .91 8mm
CLM-2060-GSB 2.36
CLM-2440-GSB M25 1.57 .984 1.181 36mm 1.10 10mm


BODY AND GRIPPER — ORDER SEPARATELY (METRIC)
PART NO.
BODY WITHOUT
GRIPPER
PART NO. — ROUND GRIPPERS  
TOOL STEEL
(SERRATED)
CARBIDE TIPPED
(SERRATED)
SOLID CARBIDE
(SERRATED)
CARBIDE TIPPED
(FLAT)
STEEL
(FLAT)
DELRIN®
(FLAT)
CLM-1015-GSB CLM-10-RG CLM-10-RGT CLM-10-RGF CLM-10-RGFN
CLM-1030-GSB
CLM-1220-GSB CLM-12-RG CLM-12-RGT CLM-12-RGF CLM-12-RGFN
CLM-1240-GSB
CLM-1625-GSB CLM-16-RG CLM-16-RGT CLM-16-RGF CLML-16-RGFN
CLM-1650-GSB
CLM-2030-GSB CLM-20-RG CLM-20-RGT CLM-20-RGF CLM-20-RGFN
CLM-2060-GSB
CLM-2440-GSB CLM-25-RG CLM-25-RGT CLM-25-RGF CLM-25-RGFN

Carr Lane Manufacturing Co.
en_384