USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

GRIPPER SWIVEL PADS

 


DIMENSIONS (USA)
PART NO.
BODY WITHOUT
GRIPPER
A
DIA
B
DIA
C D E F
BALL
DIA
SERRATIONS LOAD
RATING
(LBS)
CL-6-GSP 3/8 5/8 7/8 1/4-28 .24 1/2 EXTRA FINE .094x90° 5800
CL-8-GSP 1/2 13/16 1 5/16-24 .35 5/8 FINE .125x90° 10000
CL-10-GSP 5/8 15/16 1 3/8-24 .28 3/4 13000
CL-12-GSP 3/4 1-1/8 1-1/16 1/2-20 .25 7/8 18000
CL-16-GSP 1 1-1/2 1-3/8 .44 1-1/8 34000


BODY AND GRIPPER (USA) — ORDER SEPARATELY
PART NO.
BODY WITHOUT
GRIPPER
PART NO. — ROUND GRIPPER
TOOL STEEL
(SERRATED)
CARBIDE TIPPED
(SERRATED)
SOLID CARBIDE
(SERRATED)
CARBIDE TIPPED
(FLAT)
STEEL
(FLAT)
DELRIN®
(FLAT)
CL-6-GSP CL-6-RG CL-6-RGT CL-6-RGFT CL-6-RGF CL-6-RGFN
CL-8-GSP CL-8-RG CL-8-RGT CL-8-RGC CL-8-RGFT CL-8-RGF CL-8-RGFN
CL-10-GSP CL-10-RG CL-10-RGT CL-10-RGC CL-10-RGFT CL-10-RGF CL-10-RGFN
CL-12-GSP CL-12-RG CL-12-RGT CL-12-RGC CL-12-RGFT CL-12-RGF CL-12-RGFN
CL-16-GSP CL-16-RG CL-16-RGT CL-16-RGFT CL-16-RGF CL-16-RGFN



DIMENSIONS (METRIC)
PART NO.
BODY WITHOUT
GRIPPER
A
DIA
B
DIA
C D E F
BALL
DIA
SERRATIONS LOAD
RATING
(LBS)
CLM-10-GSP 10mm .67 .866 M6 .29 .512 EXTRA FINE .094x90° 2800
CLM-12-GSP 12mm .75 .945 M8 .33 .591 FINE .125x90° 4000
CLM-16-GSP 16mm .94 1.102 M10 .35 .787 6000
CLM-20-GSP 20mm 1.18 1.181 M12 .33 .906 9700
CLM-25-GSP 25mm 1.42 1.417 M12 .47 1.102 13000


BODY AND GRIPPER (METRIC) — ORDER SEPARATELY
PART NO.
BODY WITHOUT
GRIPPER
PART NO. — ROUND GRIPPER
TOOL STEEL
(SERRATED)
CARBIDE TIPPED
(SERRATED)
SOLID CARBIDE
(SERRATED)
CARBIDE TIPPED
(FLAT)
STEEL
(FLAT)
DELRIN®
(FLAT)
CLM-10-GSP CLM-10-RG CLM-10-RGT CLM-10-RGF CLM-10-RGFN
CLM-12-GSP CLM-12-RG CLM-12-RGT CLM-12-RGF CLM-12-RGFN
CLM-16-GSP CLM-16-RG CLM-16-RGT CLM-16-RGF CLM-16-RGFN
CLM-20-GSP CLM-20-RG CLM-20-RGT CLM-20-RGF CLM-20-RGFN
CLM-25-GSP CLM-25-RG CLM-25-RGT CLM-25-RGF CLM-25-RGFN

Carr Lane Manufacturing Co.
en_385