USA
| PART NO. |
CL-MF25-5701 |
CL-MF40-5701 |
CL-MF50-5701 |
| A |
5/16-18 |
1/2-13 |
5/8-11 |
| B |
5/16-18 or M8 |
1/2-13 or M12 |
5/8-11 or M16 |
| C |
.708 |
.945 |
1.339 |
| D |
.118 |
.236 |
.433 |
| E DIA |
.591 |
.787 |
1.102 |
| F |
3-3/8 |
6-1/2 |
7-1/2 |
| G |
5-1/16 |
8-9/16 |
10-7/16 |
| H |
1-3/16 |
2 |
2-3/8 |
| J |
25/32 |
1 |
1-9/16 |
| K |
13/32 |
19/32 |
13/16 |
| L |
1-1/16 |
1-17/32 |
1-3/4 |
| M |
1-13/32 |
3-9/16 |
4-1/16 |
| N |
13/32 |
19/32 |
13/16 |
| P |
.433 |
.551 |
.846 |
| Q |
9/32 |
5/16 |
1/2 |
| R |
2-9/16 |
3-1/8 |
4-5/16 |
| LOAD CAPACITY
(LBS) |
110 |
550 |
1100 |
|