USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DELUXE CLAMPING KITS

 

3/8-16 STUD SIZE (USA)
PART NO.
STEEL
PADS
CL-1-DCK CL-20-DCK CL-2-DCK CL-3-DCK CL-24-DCK
PART NO.
DELRIN®
PADS
CL-1-DCKN CL-20-DCKN CL-2-DCKN CL-3-DCKN CL-24-DCKN
TABLE SLOT SIZE 7/16 12mm 1/2 9/16 or 14mm 5/8 or 16mm
STUD SIZE 3/8-16
CLAMP STRAPS
(6 EACH)
CL-63-CS (3")
CL-67-CS (5")
FORGED ADJUSTABLE
CLAMPS (4)
CL-6-FAC
SERRATED ADJUSTABLE
CLAMPS (6)
CL-30-SAC
STUDS
(6 EACH)
CL-3/8-16X3.00-STUD
CL-3/8-16X5.00-STUD
CL-3/8-16X7.00-STUD
LEVELING FEET
(6)
CL-6-SLF-BO or
CL-6-SLFN
T NUTS (6) CL-00-TN CL-12-TN CL-0-TN CL-1-TN CL-16-TN
SPHERICAL NUTS & WASHERS (6) CL-2-SNW
COUPLING NUTS (6) CL-1-CN
JAM NUTS (6) CL-6-JN
FLAT WASHERS (6) CL-1-FW
SPRINGS (12) CL-7-SPG
SOCKET-HEAD
CAP SCREWS (6)
CL-3/8-16X1.25-SHCS


1/2-13 STUD SIZE (USA)
PART NO.
STEEL
PADS
CL-4-DCK CL-5-DCK CL-6-DCK CL-7-DCK
PART NO.
DELRIN®
PADS
CL-4-DCKN CL-5-DCKN CL-6-DCKN CL-7-DCKN
TABLE SLOT SIZE 9/16 or 14mm 5/8 or 16mm 11/16 or 18mm 3/4
STUD SIZE 1/2-13
CLAMP STRAPS
(6 EACH)
CL-71-CS
CL-75-CS
FORGED ADJUSTABLE
CLAMPS (4)
CL-8-FAC
SERRATED ADJUSTABLE
CLAMPS (6)
CL-60-SAC
STUDS
(6 EACH)
CL-1/2-13X4.00-STUD
CL-1/2-13X6.00-STUD
CL-1/2-13X8.00-STUD
LEVELING FEET
(6)
CL-8-SLF-BO or
CL-8-SLFN
T NUTS (6) CL-9-TN CL-2-TN CL-3-TN CL-17-TN
SPHERICAL NUTS & WASHERS (6) CL-3-SNW
COUPLING NUTS (6) CL-2-CN
JAM NUTS (6) CL-8-JN
FLAT WASHERS (6) CL-2-FW
SPRINGS (12) CL-9-SPG
SOCKET-HEAD
CAP SCREWS (6)
CL-12-13X1.50-SHCS


5/8 -11 STUD SIZE (USA)
PART NO.
STEEL
PADS
CL-27-DCK CL-8-DCK CL-21-DCK CL-9-DCK
PART NO.
DELRIN®
PADS
CL-27-DCKN CL-8-DCKN CL-21-DCKN CL-9-DCKN
TABLE SLOT SIZE 11/16 or 18mm 3/4 20mm 13/16
STUD SIZE 5/8-11
CLAMP STRAPS
(6 EACH)
CL-81-CS (4")
CL-85-CS (6")
FORGED ADJUSTABLE
CLAMPS (4)
CL-10-FAC
SERRATED ADJUSTABLE
CLAMPS (6)
CL-90-SAC
STUDS
(6 EACH)
CL-5/8-11X4.00-STUD
CL-5/8-11X6.00-STUD
CL-5/8-11X8.00-STUD
LEVELING FEET
(6)
CL-10-SLF-BO or
CL-10-SLFN
T NUTS (6) CL-10-TN CL-4-TN CL-14-TN CL-5-TN
SPHERICAL NUTS & WASHERS (6) CL-4-SNW
COUPLING NUTS (6) CL-3-CN
JAM NUTS (6) CL-10-JN
FLAT WASHERS (6) CL-3-FW
SPRINGS (12) CL-11-SPG
SOCKET-HEAD
CAP SCREWS (6)
CL-5/8-11X1.50-SHCS


M10 STUD SIZE (METRIC)
PART NO.
STEEL
PADS
CLM-1-DCK CLM-2-DCK CLM-3-DCK
PART NO.
DELRIN®
PADS
CLM-1-DCKN CLM-2-DCKN CLM-3-DCKN
TABLE SLOT SIZE 12mm 1/2 9/16 or 14mm
STUD SIZE M10
CLAMP STRAPS
(6 EACH)
CLM-63-CS (3")
CLM-67-CS (5")
FORGED ADJUSTABLE
CLAMPS (4)
CL-6-FAC
SERRATED ADJUSTABLE
CLAMPS (6)
CL-30-SAC
STUDS (6 EACH) CLM-10X80-STUD CLM-10X125-STUD CLM-10X175-STUD
LEVELING FEET
(6)
CLM-10-SLF-BO
OR CLM-10-SLN
T NUTS (6) CLM-00-TN CLM-0-TN CLM-1-TN
SPHERICAL NUTS & WASHERS (6) CLM-10-CN
COUPLING NUTS (6) CLM-10-SNW
JAM NUTS (6) CLM-10-JN
FLAT WASHERS (6) CL-1-FW
SPRINGS (12) CL-7-SPG
SOCKET-HEAD
CAP SCREWS (6)
CLM-10X30-SHCS


M12 STUD SIZE (METRIC)
PART NO.
STEEL
PADS
CLM-4-DCK CLM-5-DCK CLM-6-DCK
PART NO.
DELRIN
PADS
CLM-4-DCKN CLM-5-DCKN CLM-6-DCKN
TABLE SLOT SIZE 9/16 or 14mm 5/8 or 16mm 11/16 or 18mm
STUD SIZE M12
CLAMP STRAPS
(6 EACH)
CLM-71-CS
CLM-75-CS
FORGED ADJUSTABLE
CLAMPS (4)
CL-8-FAC
SERRATED ADJUSTABLE
CLAMPS (6)
CL-60-SAC
STUDS
(6 EACH)
CLM-12X95-STUD CLM-12X150-STUD CLM-12X200-STUD
LEVELING FEET
(6)
CLM-12-SLF-BO or
CLM-12-SLFN
T NUTS (6) CLM-9-TN CLM-2-TN CLM-3-TN
SPHERICAL NUTS & WASHERS (6) CLM-12-SNW
COUPLING NUTS (6) CLM-12-CN
JAM NUTS (6) CLM-12-JN
FLAT WASHERS (6) CL-2-FW
SPRINGS (12) CL-9-SPG
SOCKET-HEAD
CAP SCREWS (6)
CLM-12X40-SHCS


M16 STUD SIZE (METRIC)
PART NO.
STEEL
PADS
CLM-7-DCK CLM-8-DCK CLM-9-DCK
PART NO.
DELRIN®
PADS
CLM-7-DCKN CLM-8-DCKN CLM-9-DCKN
TABLE SLOT SIZE 11/16 or 18mm 20mm 13/16
STUD SIZE M16
CLAMP STRAPS
(6 EACH)
CLM-81-CS (4")
CLM-85-CS (6")
FORGED ADJUSTABLE
CLAMPS (4)
CL-10-FAC
SERRATED ADJUSTABLE
CLAMPS (6)
CL-90-SAC
STUDS (6 EACH) CLM-16X110-STUD CLM-16X150-STUD CLM-16X200-STUD
LEVELING FEET
(6)
CLM-16-SLF-BO or
CLM-16-SLFN
T NUTS (6) CLM-10-TN CLM-4-TN CLM-5-TN
SPHERICAL NUTS & WASHERS (6) CLM-16-SNW
COUPLING NUTS (6) CLM-16-CN
JAM NUTS (6) CLM-16-JN
FLAT WASHERS (6) CL-3-FW
SPRINGS (12) CL-11-SPG
SOCKET-HEAD
CAP SCREWS (6)
CLM-16X40-SHCS

Carr Lane Manufacturing Co.
en_458