USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CAST SECTIONS

 



OFFSET T SECTION (UNEQUAL) — CAST IRON
PART NO. PART NO.
WHOLE
LENGTH
A B C MAX.
LENGTH
CL-2-CUT CL-2-CUT-25.00 4 3/4 2-5/8 25 In.
CL-3-CUT CL-3-CUT-25.00 5 3-1/4
CL-4-CUT CL-4-CUT-25.00 6 1 3-1/2
CL-5-CUT CL-5-CUT-25.00 8 1-1/4 4-7/8

Carr Lane Manufacturing Co.
en_521