| PART NO. |
CL-BF40-0201 |
CL-BF40-0202 |
CL-BF40-0203 |
PALLET
SIZE |
400mm |
500mm |
630mm |
| A NOMINAL |
12 |
16 |
20 |
| A ACTUAL |
11.875 |
15.875 |
19.875 |
| B NOMINAL |
16 |
20 |
24 |
| B ACTUAL |
15.875 |
19.875 |
23.875 |
| C |
1.3750 |
| D |
8 |
12 |
16 |
| E |
12.0000 |
16.0000 |
20.0000 |
| F |
12.7500 |
16.7500 |
20.7500 |
| APPROX WEIGHT
(LBS) |
70 |
115 |
170 |
LOCATING SCREWS
(2 REQD) |
CL-MF40-4301 |
SOCKET-HEAD CAP
SCREWS (2 or 4 REQD) |
CL-1/2-13x1.75-SHCS |
|