USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SOLID KEY INSERTS

 


STAINLESS STEEL (USA)
INSERT DIMENSIONS

PART NO. INSERT DIMENSIONS INSTALLATION
TOOL
PART NO.
EXTERNAL
THREAD
SHEAR
ENGAGEMENT
AREA
(SQ. IN.)
L K
(MIN.)
CL-51618-KSS 5/16-18 .152 .31 .216 CL-51618-KSST
CL-3816-KSS 3/8-16 .190 .31 .285 CL-3816-KSST
CL-71614-KSS 7/16-14 .284 .37 .341 CL-71614-KSST
CL-1213-KSS 1/2-13 .359 .43 .403 CL-1213-KSST
CL-91612-KSS 9/16-12 .498 .50 .465 CL-91612-KSST
CL-5811-KSS 5/8-11 .717 .62 .528 CL-5811-KSST
CL-111611-KSS 11/16-11-NS .888 .68 .590 CL-111611-KSST
CL-131616-KSS 13/16-16 1.249 .81 .716 CL-131616-KSST
CL-7814-KSS 7/8-14 1.487 .87 .778 CL-7814-KSST
CL-11812-KSS 1-1/8"-12 2.490 1.12 .970 CL-11812-KSST
CL-11412-KSS 1-1/4"-12 3.137 1.25 1.095 CL-11412-KSST
CL-13812-KSS 1-3/8"-12 3.838 1.37 1.220 CL-13812-KSST


STAINLESS STEEL (USA)
INSTALLATION AND REMOVAL DATA

PART NO. INSTALLATION DATA  REMOVAL DATA
REQUIRED
TAP
DRILL
COUNTERSINK 
DIA
MIN
THREAD
LENGTH
STANDARD
TAP
DRILL
SIZE
DRILL
DEPTH
CL-51618-KSS .272 .323 .37 5/16-18 7/32 1/8
CL-3816-KSS .332 .385 .37 3/8-16 9/32 1/8
CL-71614-KSS .397 .447 .43 7/16-14 11/32 3/16
CL-1213-KSS .453 .510 .50 1/2-13 13/32 3/16
CL-91612-KSS .516 .572 .56 9/16-12 15/32 3/16
CL-5811-KSS .578 .635 .68 5/8-11 17/32 3/16
CL-111611-KSS .641 .700 .75 11/16-11-NS 19/32 3/16
CL-131616-KSS .766 .822 .94 13/16-16 23/32 3/16
CL-7814-KSS .828 .885 1.00 7/8-14 25/32 3/16
CL-11812-KSS 1.062 1.145 1.31 1-1/8"-12 31/32 5/16
CL-11412-KSS 1.187 1.270 1.41 1-1/4"-12 1-3/32 5/16
CL-13812-KSS 1.312 1.395 1.56 1-3/8"-12 1-7/32 5/16



STEEL (METRIC)
INSERT DIMENSIONS

PART NO. INSERT DIMENSIONS INSTALLATION
TOOL
PART NO.
EXTERNAL
THREAD
SHEAR
ENGAGEMENT
AREA
(SQ. IN.)
L K
(MIN.)
CLM-8125-KSSM M8 .154 .31 .218 CLM-8125-KSST
CLM-10125-KSSM M10x1.25 .209 .39 .299 CLM-10125-KSST
CLM-12125-KSSM M12x1.25 .331 .47 .368 CLM-12125-KSST
CLM-1615-KSSM M16x1.5 .728 .63 .532 CLM-1615-KSST
CLM-2015-KSSM M20x1.5 1.173 .79 .694 CLM-2015-KSST
CLM-2415-KSSM M24x1.5 1.757 .94 .815 CLM-2415-KSST
CLM-302-KSSM M30x2 2.800 1.18 1.035 CLM-302-KSST


STEEL (METRIC)
INSTALLATION AND REMOVAL DATA

PART NO. INSTALLATION DATA  REMOVAL DATA
REQUIRED
TAP
DRILL
COUNTERSINK 
DIA
STANDARD 
TAP
MIN DRILL
SIZE
DRILL
DEPTH
THREAD
LENGTH
CLM-8125-KSSM 6.9mm or I .325 M8 .37 5.5mm or 7/32 .16
CLM-10125-KSSM 8.8mm or S .404 M10x1.25 .49 7.5mm or M .19
CLM-12125-KSSM 10.8mm or 27164 .482 M12x1.25 .57 9.5mm or 3/8 .19
CLM-1615-KSSM 14.75mm or 37164 .640 M16x1.5 .73 13.5mm or 17/32 .19
CLM-2015-KSSM 18.75mm or 47164 .797 M20x1.5 .89 17.5mm or 11/16 .19
CLM-2415-KSSM 22.5mm or 57164 .955 M24x1.5 1.04 19.75mm or 25/32 .25
CLM-302-KSSM 28mm or 1-7/64 1.191 M30x2 1.36 25.75m or 1-1/64 .25

Carr Lane Manufacturing Co.
en_505