USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KEY INSERTS

 


HEAVY DUTY, INTERNAL THREAD LOCKING—STAINLESS STEEL (USA)
INSERT DIMENSIONS

PART NO. INTERNAL
THREAD
EXTERNAL
THREAD
LENGTH SHEAR
ENGAGE-
MENT
AREA
(SQ. MM)
MS
EQUIVALENT
INSTALLATION
TOOL
PART NO.
CL-1420-SKSL 1/4-20 7/16-14 .37 .197 MS 51831-102L CL-14-KST
CL-51618-SKSL 5/16-18 1/2-13 .43 .261 MS 51831-103L CL-516-KST
CL-3816-SKSL 3/8-16 9/16-12 .50 .384 MS 51831-104L CL-38-KST
CL-1213-SKSL 1/2-13 11/16-11NS .68 .737 MS 51831-106L CL-111611-KSST
CL-5811-SKSL 5/8-11 7/8-14 .87 1.242 MS 51831-108L CL-58-KST
CL-3410-SKSL 3/4-10 1-1/8-12 1.25 2.448 MS 51831-109L CL-34-KST


HEAVY DUTY, INTERNAL THREAD LOCKING—STAINLESS STEEL(USA)
INSTALLATION AND REMOVAL DATA

PART NO. REQUIRED
TAP
DRILL
COUNTERSINK
DIA
MIN.
THREAD
LENGTH
STANDARD
TAP
REMOVAL DATA
DRILL
SIZE
DRILL
DEPTH
CL-1420-SKSL X .447 .43 7/16-14 11/32 3/16
CL-51618-SKSL 29/64 .510 .50 1/2-13 13/32 3/16
CL-3816-SKSL 33/64 .572 .56 9/16-12 15/32 3/16
CL-1213-SKSL 41/64 .700 .75 11/16-11NS 19/32 3/16
CL-5811-SKSL 53/64 .885 1.00 7/8-14 25/32 3/16
CL-3410-SKSL 1-1/16 1.145 1.31 1-1/8-12 31/32 5/16

Carr Lane Manufacturing Co.
en_503