USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FIXTURE KEYS

 


USA
PART NO. TABLE
SLOT
SIZE
A B C D
CL-1-FK 1/2 .5000 1/2 3/4 1/4
CL-2-FK 9/16 .5625
CL-3-FK 5/8 .6250 5/16
CL-4-FK 11/16 .6875 1
CL-5-FK 3/4 .7500 1-1/4
CL-6-FK 13/16 .8125
CL-7-FK 1-1/16 1.0625


METRIC
PART NO. TABLE
SLOT
SIZE
A B C D
CLM-12-FK 12mm .4724 315 .787 M5
CLM-14-FK 14mm .5512 .394 .866 M6
CLM-16-FK 16mm .6299
CLM-18-FK 18mm .7087
CLM-20-FK 20mm .7874

Carr Lane Manufacturing Co.
en_406