USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CONSTRUCTION BALLS

 

Style 1



Style 2



SHOULDER TYPE (USA)
PART NO. BALL
DIA
A
DIA
 B C D E
DIA
F STYLE
NOMINAL ACTUAL NOMINAL ACTUAL
CL-0-SCB 1/4 .2502/.2498 1/8 .1250/.1246 .56 .25 .2000 1
CL-00-SCB 3/8 .3752/.3748 3/16 .1875/.1871 .75 .37 .3000
CL-1-SCB 1/2 .5000/.4997 1/4 .2500/.2497 .63 #6-32 1/4 .46 .3125 2
CL-10-SCB .5002/.4998 .2500/.2496 .94 .4000 1
CL-2-SCB .5000/.4997 .2500/.2497 #6-32 5/16 .5000 2
CL-3-SCB 1.50
CL-4-SCB 5/16 .3125/.3122 .94 #6-32 5/16 .46 .5000
CL-5-SCB 1.50
CL-6-SCB 3/8 .3750/.3747 1.50 .56 .5000
CL-7-SCB 3/4 .7502/.7498 3/8 .3750/.3746 1.25 .75 .5000 1


SHOULDER TYPE (METRIC)
PART NO. BALL
DIA
A
DIA
 B C D E
DIA
F STYLE
NOMINAL ACTUAL NOMINAL ACTUAL
CLM-0-SCB 6mm .2364/.2360 3mm .1181/.1177 .47 .24 .2362 (6mm) 1
CLM-00-SCB 12mm .4726/.4722 6mm .2362/.2358 .87 .47 .4724 (12mm)
CLM-1-SCB .98 M3.5 .24

Carr Lane Manufacturing Co.
en_402