USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LOCATING KEYS

 


USA
PART NO. TABLE
SLOT
SIZE
A
CL-MF10-4406 9/16 .5625
CL-MF10-4407 5/8 .6250
CL-MF10-4408 11/16 .6875
CL-MF10-4409 3/4 .7500
CL-MF10-4411 13/16 .8125
CL-MF10-4410 7/8 .8750


METRIC
PART NO. TABLE
SLOT
SIZE
A
CL-MF10-4401 14mm .5512
CL-MF10-4402 16mm .6299
CL-MF10-4403 18mm .7087
CL-MF10-4404 20mm .7874
CL-MF10-4405 22mm .8661

Carr Lane Manufacturing Co.
en_540