USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ROUND & DIAMOND LOCATING PINS

 



PRESS-FIT TYPE
USA HEAD DIAMETER

PRESS-FIT TYPE B
SHANK
DIA
A C D E
DIA
F
ROUND PIN
PART NO.
DIAMOND PIN
PART NO.
NOMINAL ACTUAL
CL-123-RPT CL-123-DPT 5/16 1/8 0.1235 1-3/16 7/16 5/8 3/32
CL-124-RPT CL-124-DPT 0.1245
CL-154-RPT CL-154-DPT 5/32 0.1548
CL-155-RPT CL-155-DPT 0.1558
CL-186-RPT CL-186-DPT 3/16 0.186
CL-187-RPT CL-187-DPT 0.187
CL-217-RPT CL-217-DPT 7/32 0.2173
CL-218-RPT CL-218-DPT 0.2183
CL-248-RPT CL-248-DPT 1/4 0.2485
CL-249-RPT CL-249-DPT 0.2495
CL-279-RPT CL-279-DPT 9/32 0.2798
CL-280-RPT CL-280-DPT 0.2808
CL-311-RPT CL-311-DPT 5/16 0.311
CL-312-RPT CL-312-DPT 0.312
CL-310-RPT CL-310-DPT 1/2 5/16 0.3105 1-1/2 1/2 7/8 1/8
CL-3115-RPT CL-3115-DPT 0.3115
CL-341-RPT CL-341-DPT 11/32 0.3418
CL-342-RPT CL-342-DPT 0.3428
CL-373-RPT CL-373-DPT 3/8 0.373
CL-374-RPT CL-374-DPT 0.374
CL-404-RPT CL-404-DPT 13/32 0.4043
CL-405-RPT CL-405-DPT 0.4053
CL-435-RPT CL-435-DPT 7/16 0.4355
CL-436-RPT CL-436-DPT 0.4365
CL-466-RPT CL-466-DPT 15/32 0.4668
CL-467-RPT CL-467-DPT 0.4678
CL-498-RPT CL-498-DPT 1/2 0.498
CL-499-RPT CL-499-DPT 0.499
CL-4980-RPT CL-4980-DPT 3/4 1/2 0.498 1-15/16 11/16 1-1/8 3/16
CL-4990-RPT CL-4990-DPT 0.499
CL-529-RPT CL-529-DPT 17/32 0.5293
CL-530-RPT CL-530-DPT 0.5303
CL-560-RPT CL-560-DPT 9/16 0.5605
CL-561-RPT CL-561-DPT 0.5615
CL-591-RPT CL-591-DPT 19/32 0.5918
CL-592-RPT CL-592-DPT 0.5928
CL-623-RPT CL-623-DPT 5/8 0.623
CL-624-RPT CL-624-DPT 0.624
CL-654-RPT CL-654-DPT 21/32 0.6543
CL-655-RPT CL-655-DPT 0.6553
CL-685-RPT CL-685-DPT 11/16 0.6855
CL-686-RPT CL-686-DPT 0.6865
CL-716-RPT CL-716-DPT 23/32 0.7168
CL-717-RPT CL-717-DPT 0.7178
CL-748-RPT CL-748-DPT 3/4 0.748
CL-749-RPT CL-749-DPT 0.749
CL-7480-RPT CL-7480-DPT 1 3/4 0.748 2-5/8 1 1-/2 9/32
CL-7490-RPT CL-7490-DPT 0.749
CL-779-RPT CL-779-DPT 25/32 0.7793
CL-780-RPT CL-780-DPT 0.7803
CL-810-RPT CL-810-DPT 13/16 0.8105
CL-811-RPT CL-811-DPT 0.8115
CL-841-RPT CL-841-DPT 27/32 0.8418
CL-842-RPT CL-842-DPT 0.8428
CL-873-RPT CL-873-DPT 7/8 0.873
CL-874-RPT CL-874-DPT 0.874
CL-904-RPT CL-904-DPT 29/32 0.9043
CL-905-RPT CL-905-DPT 0.9053
CL-935-RPT CL-935-DPT 15/16 0.9355
CL-936-RPT CL-936-DPT 0.9365
CL-966-RPT CL-966-DPT 31/32 0.9668
CL-967-RPT CL-967-DPT 0.9678
CL-998-RPT CL-998-DPT 1 0.998
CL-999-RPT CL-999-DPT 0.999



PRESS-FIT TYPE
METRIC HEAD DIAMETER

PRESS-FIT TYPE B
SHANK
DIA
A C D E
DIA
F
ROUND PIN
PART NO.
DIAMOND PIN
PART NO.
NOMINAL ACTUAL
CL-5-RPT-.2347 CL-5-DPT-.2347 5/16 6mm .2347 1-3/16 7/16 5/8 3/32
CL-5-RPT-.2357 CL-5-DPT-.2357 .2357
CL-8-RPT-.3130 CL-8-DPT-.3130 1/2 8mm .3130 1-1/2 1/2 7/8 1/8
CL-8-RPT-.3140 CL-8-DPT-.3140 .3140
CL-8-RPT-.3917 CL-8-DPT-.3917 10mm .3917
CL-8-RPT-.3927 CL-8-DPT-.3927 .3927
CL-8-RPT-.4704 CL-8-DPT-.4704 12mm .4704
CL-8-RPT-.4714 CL-8-DPT-.4714 .4714
CL-12-RPT-.5492 CL-12-DPT-.5492 3/4 14mm .5492 1-15/16 11/16 1-1/8 3/16
CL-12-RPT-.5502 CL-12-DPT-.5502 .5502
CL-12-RPT-.6279 CL-12-DPT-.6279 16mm .6279
CL-12-RPT-.6289 CL-12-DPT-.6289 .6289
CL-12-RPT-.7067 CL-12-DPT-.7067 18mm .7067
CL-12-RPT-.7077 CL-12-DPT-.7077 .7077
CL-16-RPT-.7854 CL-16-DPT-.7854 1 20mm .7854 2-5/8 1 1-1/2 9/32
CL-16-RPT-.7864 CL-16-DPT-.7864 .7864

Carr Lane Manufacturing Co.
en_553