USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BULLET-NOSE PINS

 


ROUND PINS (USA)
PART NO. A
DIA
B
HEAD DIA
C
SHANK DIA
D E F
NOMINAL ACTUAL NOMINAL ACTUAL
CL-8-BND 9/16 1/4 .2499 13/32 .4075 3/8 7/32 1/16
CL-9-BND 5/8 5/16 .3124 1/2 .5014 3/8 9/32
CL-10-BND 3/4 3/8 .3748 5/8 .6265 1/2 11/32
CL-11-BND 7/8 1/2 .4998 3/4 .7515 1/2 13/32
CL-12-BND 1-1/8 3/4 .7498 1 1.0015 3/4 9/16 1/8
CL-13-BND 1-1/2 1 .9998 1-3/8 1.3768 3/4


ROUND PINS (METRIC)
PART NO. A
DIA
B
HEAD DIA
C
SHANK DIA
D E F
NOMINAL ACTUAL NOMINAL ACTUAL
CLM-6-BRP .512 6mm .2361 10mm .3950 .35 .24 .08
CLM-8-BRP .591 8mm .3149 12mm .4738 .28
CLM-10-BRP .709 10mm .3935 15mm .5921 .43 .35
CLM-12-BRP .866 12mm .4722 18mm .7102 .39



DIAMOND PINS (USA)
PART NO. A
DIA
B
HEAD DIA
C
SHANK DIA
D E F
NOMINAL ACTUAL NOMINAL ACTUAL
CL-8-BDP 9/16 1/4 .2499 13/32 .4075 3/8 7/32 1/16
CL-9-BDP 5/8 5/16 .3124 1/2 .5014 9/32
CL-10-BDP 3/4 3/8 .3748 5/8 .6265 1/2 11/32
CL-11-BDP 7/8 1/2 .4998 3/4 .7515 13/32
CL-12-BDP 1-1/8 3/4 .7498 1 1.0015 3/4 9/16 1/8
CL-13-BDP 1-1/2 1 .9998 1-3/8 1.3768 3/4


DIAMOND PINS (METRIC)
PART NO. A
DIA
B
HEAD DIA
C
SHANK DIA
D E F
NOMINAL ACTUAL NOMINAL ACTUAL
CLM-6-BDP .512 6mm .2361 10mm .3950 .35 .24 .08
CLM-8-BDP .591 8mm .3149 12mm .4738 .28
CLM-10-BDP .709 10mm .3935 15mm .5921 .43 .35
CLM-12-BDP .866 12mm .4722 18mm .7102 .39



BUSHINGS (USA)
PART NO. A
DIA
B
DIA
C
DIA
D E
NOMINAL ACTUAL NOMINAL ACTUAL
CL-B-8000 9/16 1/4 .2501 13/32 .4075 7/16 1/16
CL-B-9000 5/8 5/16 .3126 1/2 .5014
CL-B-10000 3/4 3/8 .3751 5/8 .6265
CL-B-11000 7/8 1/2 .5001 3/4 .7515 1/2
CL-B-12000 1-1/8 3/4 .7502 1 1.0015 1/2 1/8
CL-B-13000 1-1/2 1 1.0002 1-3/8 1.3768 11/16


BUSHINGS (METRIC)
PART NO. A
DIA
B
DIA
C
DIA
D E
NOMINAL ACTUAL NOMINAL ACTUAL
CLM-6-B .512 6mm .2363 10mm .3950 .31 .079
CLM-8-B .591 8mm .3151 12mm .4738
CLM-10-B .709 10mm .3938 15mm .5921 .39
CLM-12-B .866 12mm .4725 18mm .7102

Carr Lane Manufacturing Co.
en_555