USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BULLET-NOSE DOWELS

 


DOWEL PINS (USA)
PART NO. A
HEAD DIA
B
SHANK DIA
C
DIA
D E F G
DIA
NOMINAL ACTUAL NOMINAL ACTUAL
CL-1-BND 1/4 .2499 1/4 .2510 .280 1/2 .12 .90 1/8
CL-2-BND 5/16 .3124 5/16 .3135 .344 .15 .94 5/32
CL-3-BND 3/8 .3749 3/8 .3760 .407 .18 1.03 3/16
CL-4-BND 1/2 .4999 1/2 .5010 .532 .18 1.09 1/4


DOWEL PINS (METRIC)
PART NO. A
HEAD DIA
B
SHANK DIA
C
DIA
D E F G
DIA
NOMINAL ACTUAL NOMINAL ACTUAL
CLM-60-BND 6mm .2361 6mm .2372 .276 .47 .12 .86 .12
CLM-80-BND 8mm .3149 8mm .3160 .354 .15 .91 .16
CLM-100-BND 10mm .3936 10mm .3947 .433 .19 .98 .20
CLM-120-BND 12mm .4723 12mm .4734 .512 .19 1.06 .24



BUSHINGS (USA)
PART NO. A
DIA
B
DIA
C
DIA
D E
NOMINAL ACTUAL NOMINAL ACTUAL
CL-B-1000 1/4 .2501 .625 1/2 .5002 3/8 .100
CL-B-2000 5/16 .3126
CL-B-3000 3/8 .3751 .750 5/8 .6253 1/2
CL-B-4000 1/2 .5001 .875 3/4 .7504 5/8


BUSHINGS (METRIC)
PART NO. A
DIA
B
DIA
C
DIA
D E
NOMINAL ACTUAL NOMINAL ACTUAL
CLM-60-B 6mm .2363 .512 10mm .3939 .276 .118
CLM-80-B 8mm .3151 .591 12mm .4726
CLM-100-B 10mm .3938 .709 15mm .5909 .354
CLM-120-B 12mm .4725 .866 18mm .7091 .472 .157

Carr Lane Manufacturing Co.
en_552