USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Larger Photo
MODULAR FIXTURING
»
MODULAR TOOLING PLATES & BLOCKS
»
Angle Plates (Tall)
ANGLE PLATES
TALL—MINI
PART NO.
CL-MF25-0401
MULTIPURPOSE
HOLES
THREAD
5/16-18
ID
.5000
SPACING
1.0000
PATTERN
3x10
C
11-13/16
D
5-7/8
E
3-1/8
F
1
G
1.5000
H
1.5000
WEIGHT (LBS)
22
LOCATING SCREWS (2 REQD)
CL-MF25-4300
CL-5/16-18x1.75-SHCS
SOCKET-HEAD CAP SCREWS ( 1 TO 8 REQD)
CL-5/16-18x1.75-SHCS
TALL—STANDARD
PART NO.
CL-MF40-0411
CL-MF40-0412
CL-MF40-0413
MULTIPURPOSE
HOLES
THREAD
1/2-13
ID
.5000
SPACING
2.0000
PATTERN
2x5
2x7
2x9
C
11-13/16
15-3/4
19-11/16
D
6-7/8
8-13/16
10-13/16
E
3-7/8
F
1-3/8
G
2.0000
H
3.0000
APPROX WEIGHT (LBS)
26
37
51
LOCATING SCREWS (2 REQD)
CL-MF40-4302
SOCKET-HEAD CAP SCREWS (2 REQD)
CL-1/2-13x2.25-SHCS
TALL—HEAVY
PART NO.
CL-MF50-0401
CL-MF50-0402
CL-MF50-0403
MULTIPURPOSE
HOLES
THREAD
5/8"-11
ID
.6250"
SPACING
2.0000"
PATTERN
2x5
2x7
2x9
C
11-13/16"
15-3/4"
19-11/16"
D
7-1/16"
9"
11"
E
3-7/8"
F
1-9/16"
G
2.1875"
H
3.0000"
APPROX WEIGHT (KG)
13
19
25
LOCATING SCREWS (2 REQD)
CL-MF50-4302
SOCKET-HEAD CAP SCREWS (2 REQD)
CL-5/8-11x3.00-SHCS
en_678