HEAVY
| PART
NO. |
CL-MF50-0882 |
CL-MF50-0883 |
CL-MF50-0884 |
| PALLET SIZE |
500mm |
630mm |
800mm |
MULTIPURPOSE
HOLES |
THREAD |
5/8-11 |
| ID |
.6250 |
| SPACING |
2.0000 |
| PATTERN |
10x10 |
12x12 |
14x14 |
| A |
NOMINAL |
500mm |
630mm |
800mm |
| ACTUAL |
19.13 |
24.25 |
30.94 |
| C |
NOMINAL |
40mm |
45mm |
| ACTUAL |
1.5748 |
1.7717 |
| E |
400mm |
500mm |
640mm |
| U |
320mm |
| W |
M16 |
| WEIGHT (LBS) |
130 |
210 |
340 |
|