STANDARD
| PART
NO. |
CL-MF40-0651 |
CL-MF40-0652 |
CL-MF40-0653 |
| PALLET SIZE |
400mm |
500mm |
630mm |
MULTIPURPOSE
HOLES |
THREAD |
1/2-13 |
| ID |
.5000 |
| A |
NOMINAL |
400mm |
500mm |
630mm |
| ACTUAL |
15.20 |
19.13 |
24.25 |
| B |
14.76 |
18.70 |
22.64 |
| D |
2.3622 |
2.7559 |
5.9055 |
| E (JIS) |
320mm |
400mm |
500mm |
| F (DIN) |
200&300mm |
200&400mm |
200&400mm |
| G (USA) |
12 |
16 |
20 |
| H (JIS) |
M16 |
| J (DIN) |
M12 |
M16 |
| K (USA) |
5/8-11 or M16 |
| L |
2.165 |
2.953 |
3.937 |
| O |
10.24 |
14.17 |
18.11 |
| P DIA |
20mm |
25mm |
| S |
7.8740 |
9.8425 |
12.4016 |
| T |
1.97 |
2.17 |
| U |
12.0000 |
16.0000 |
20.0000 |
| V |
8 |
12 |
16 |
| W |
5/8-11 |
7/8-9 |
7/8-9 |
| X |
6.6929 |
8.4646 |
9.4488 |
| Y |
6.30 |
10.24 |
14.17 |
| Z |
12.7500 |
16.7500 |
20.7500 |
| WEIGHT (LBS) |
155 |
245 |
450 |
|