USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LOCATING-PIN ADAPTORS

 


FIXED ADAPTORS
SIZE PART NO. A
LOCATING PIN
DIA RANGE
B
LOCATING PIN
DIA RANGE
C D
DIA
E F H
MINI CL-MF25-4101 1/8 to 5/16 5/16 5/16-18 .5000 1.5000 1-1/2 13/32
CL-MF25-4102 2.5000
CL-MF25-4103 5/16 to 1/2 1/2 1.5000 1-3/4 15/32
CL-MF25-4104 2.5000
STANDARD CL-MF40-4101 1/8 to 5/16 5/16 1/2-13 .5000 1.5000 1-1/2 13/32
CL-MF40-4102 2.0000
CL-MF40-4111 2.5000
CL-MF40-4112 3.0000
CL-MF40-4113 4.0000
CL-MF40-4103 5/16 to 1/2 1/2 2.0000 1-3/4 15/32
CL-MF40-4104 2.5000
CL-MF40-4114 3.0000
CL-MF40-4115 4.0000
CL-MF40-4105 1/2 to 3/4 3/4 2.0000 2 21/32
CL-MF40-4106 2.5000
CL-MF40-4116 3.0000
CL-MF40-4117 4.0000
HEAVY CL-MF50-4101 1/8 to 5/16 5/16 5/8-11 .6250 1.5000 1-1/2 13/32
CL-MF50-4102 2.0000
CL-MF50-4103 5/16 to 1/2 1/2 2.0000 1-3/4 15/32
CL-MF50-4104 2.5000
CL-MF50-4105 1/2 to 3/4 3/4 2.0000 2 21/32
CL-MF50-4106 2.5000


5/16 SHANK
STOCK PIN DIAMETERS

ROUND
PIN
PART NO.
DIAMOND
PIN
PART NO.
HEAD DIA
(A)
NOMINAL ACTUAL
CL-123-RLT CL-123-DLT 1/8 .1235
CL-124-RLT CL-124-DLT .1245
CL-154-RLT CL-154-DLT 5/32 .1548
CL-155-RLT CL-155-DLT .1558
CL-186-RLT CL-186-DLT 3/16 .1860
CL-187-RLT CL-187-DLT .1870
CL-217-RLT CL-217-DLT 7/32 .2173
CL-218-RLT CL-218-DLT .2183
CL-5-RLT-.2347 CL-5-DLT-.2347 6mm .2347
CL-5-RLT-.2357 CL-5-DLT-.2357 .2357
CL-248-RLT CL-248-DLT 1/4 .2485
CL-249-RLT CL-249-DLT .2495
CL-279-RLT CL-279-DLT 9/32 .2798
CL-280-RLT CL-280-DLT .2808
CL-311-RLT CL-311-DLT 5/16 .3110
CL-312-RLT CL-312-DLT .3120


1/2 SHANK
STOCK DIAMETERS

ROUND
PIN
PART NO.
DIAMOND
PIN
PART NO.
HEAD DIA
(A)
NOMINAL ACTUAL
CL-310-RLT CL-310-DLT 5/16 .3105
CL-3115-RLT CL-3115-DLT .3115
CL-8-RLT-.3130 CL-8-DLT-.3130 8mm .3130
CL-8-RLT-.3140 CL-8-DLT-.3140 .3140
CL-341-RLT CL-341-DLT 11/32 .3418
CL-342-RLT CL-342-DLT .3428
CL-373-RLT CL-373-DLT 3/8 .3730
CL-374-RLT CL-374-DLT .3740
CL-8-RLT-.3917 CL-8-DLT-.3917 10mm .3917
CL-8-RLT-.3927 CL-8-DLT-.3927 .3927
CL-404-RLT CL-404-DLT 13/32 .4043
CL-405-RLT CL-405-DLT .4053
CL-435-RLT CL-435-DLT 7/16 .4355
CL-436-RLT CL-436-DLT .4365
CL-466-RLT CL-466-DLT 15/32 .4668
CL-467-RLT CL-467-DLT .4678
CL-8-RLT-.4704 CL-8-DLT-.4704 12mm .4704
CL-8-RLT-.4714 CL-8-DLT-.4714 .4714
CL-498-RLT CL-498-DLT 1/2 .4980
CL-499-RLT CL-499-DLT .4990


3/4 SHANK
STOCK PIN DIAMETERS

ROUND
PIN
PART NO.
DIAMOND
PIN
PART NO.
HEAD DIA
(A)
NOMINAL ACTUAL
CL-4980-RLT CL-4980-DLT 1/2 .4980
CL-4990-RLT CL-4990-DLT .4990
CL-529-RLT CL-529-DLT 17/32 .5293
CL-530-RLT CL-530-DLT .5303
CL-12-RLT-.5492 CL-12-DLT-.5492 14mm .5492
CL-12-RLT-.5502 CL-12-DLT-.5502 .5502
CL-560-RLT CL-560-DLT 9/16 .5605
CL-561-RLT CL-561-DLT .5615
CL-591-RLT CL-591-DLT 19/32 .5918
CL-592-RLT CL-592-DLT .5928
CL-623-RLT CL-623-DLT 5/8 .6230
CL-624-RLT CL-624-DLT .6240
CL-12-RLT-.6279 CL-12-DLT-.6279 16mm .6279
CL-12-RLT-.6289 CL-12-DLT-.6289 .6289
CL-654-RLT CL-654-DLT 21/32 .6543
CL-655-RLT CL-655-DLT .6553
CL-685-RLT CL-685-DLT 11/16 .6855
CL-686-RLT CL-686-DLT .6865
CL-12-RLT-.7067 CL-12-DLT-.7067 18mm .7067
CL-12-RLT-.7077 CL-12-DLT-.7077 .7077
CL-716-RLT CL-716-DLT 23/32 .7168
CL-717-RLT CL-717-DLT .7178
CL-748-RLT CL-748-DLT 3/4 .7480
CL-749-RLT CL-749-DLT .7490

Carr Lane Manufacturing Co.
en_705