USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SQUARE GRIPPERS

 


SERRATED — HARDENED TOOL STEEL (USA)
PART NO. A B C D E SERRATIONS
CL-6-SG 3/8 3/8 #10-32 EXTRA FINE .094x90°
CL-8-SG 1/2 3/16 13/32 FINE .125x90°
CL-12-SG 3/4
CL-16-SG 1 1/4-28


SERRATED — HARDENED TOOL STEEL (METRIC)
PART NO. A B C D E SERRATIONS
CLM-10-SG .394 (10mm) .394 (10mm) M5 EXTRA FINE .094x90°
CLM-12-SG .472 (12mm) 3/16 13/32 FINE .125x90°
CLM-20-SG .787 (20mm)
CLM-25-SG .984 (25mm) M6



SERRATED — CARBIDE TIPPED (USA)
PART NO. A B C D E SERRATIONS
CL-8-SGT 1/2 3/8 #10-32 3/16 13/32 FINE .125x90°


SERRATED — CARBIDE TIPPED (METRIC)
PART NO. A B C D E SERRATIONS
CLM-12-SGT .472 (12mm) .394 (10mm) M5 3/16 13/32 FINE .125x90°



SERRATED — SOLID CARBIDE (USA)
PART NO. A B C D E SERRATIONS
CL-8-SGC 1/2 3/8 #10-32 3/16 13/32 FINE .125x90°

Carr Lane Manufacturing Co.
en_379