USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Larger Photo
ALIGNMENT PINS
»
CABLE
»
CABLE ASSEMBLIES
»
Type 1 Loop Left End Plain Right End
CABLE ASSEMBLIES
TYPE 1
LOOP LEFT END – PLAIN RIGHT END
PART NO.
STEEL
CABLE
PART NO.
STAINLESS
CABLE
CABLE
SIZE
CABLE
DIA
CONSTRUCTION
CABLE
STRENGTH
(LBS)
LEFT
END
RIGHT
END
COATED
UNCOATED
CL-11-KA
1
.044
.024
1x7
80
LOOP
PLAIN
CL-12-KA
CL-12-SKA
2
.062
.047
7x7
270
CL-13-KA
CL-13-SKA
3
.094
.062
7x7
480
CL-14-KA
CL-14-SKA
4
.187
.125
7x19
800
en_416