USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

TEMPLATE BUSHINGS

 


STANDARD DRILL SIZES

Example complete part no.: TB-24-6-4-.0520 (TB-24-6-4 with .0520" ID)

TEMPLATE BUSHINGS WITH RETAINER RINGS

ID
RANGE
A
OD
B
C GRIP
D
BASIC
BUSHING
PART NO.
RETAINER
RING
PART NO.
TEMPLATE
THICKNESS
QUANTITY PRICE
WITH RETAINER RING
QUANTITY PRICE
WITHOUT RETAINER RING
1-9 10-
24
25-
99
100-
499
500-
999
1000
& UP
1-9 10-
24
25-
99
100-
499
500-
999
1000
& UP
.0520-.1960
#55-#9
1.30-5.00mm
3/8 3/8 1/4 TB-24-6-4 TR-10 1/16 2.93 2.53 2.41 2.22 2.12 2.02 2.17 1.81 1.72 1.55 1.49 1.42
TR-20 3/32
TR-30 1/8
5/16 TB-24-6-5 TR-10 1/8 2.93 2.53 2.41 2.22 2.12 2.02 2.17 1.81 1.72 1.55 1.49 1.42
TR-30 3/16
1/2 5/16 TB-24-8-5 TR-10 1/8 3.00 2.66 2.57 2.33 2.22 2.06 2.24 1.93 1.87 1.66 1.58 1.47
TR-30 3/16
3/8 TB-24-8-6 TR-10 3/16 3.00 2.66 2.57 2.33 2.22 2.06 2.24 1.93 1.87 1.66 1.58 1.47
TR-30 1/4
7/16 TB-24-8-7 TR-10 1/4 3.00 2.66 2.57 2.33 2.22 2.06 2.24 1.93 1.87 1.66 1.58 1.47
TR-30 5/16
.1960-.3160
#9-O
5.00-8.00mm
1/2 3/8 1/4 TB-32-6-4 TR-40 1/16 3.21 2.85 2.64 2.51 2.41 2.29 2.37 2.05 1.88 1.78 1.70 1.58
TR-50 3/32
TR-60 1/8
5/16 TB-32-6-5 TR-40 1/8 3.21 2.85 2.64 2.51 2.41 2.29 2.37 2.05 1.88 1.78 1.70 1.58
TR-60 3/16
1/2 5/16 TB-32-8-5 TR-40 1/8 3.47 3.11 3.00 2.90 2.64 2.50 2.63 2.31  2.24 2.16 1.92 1.79
TR-60 3/16
3/8 TB-32-8-6 TR-40 3/16 3.47 3.11 3.00 2.90 2.64 2.50 2.63 2.31  2.24 2.16 1.92 1.79
TR-60 1/4
7/16 TB-32-8-7 TR-40 1/4 3.47 3.11 3.00 2.90 2.64 2.50 2.63 2.31  2.24 2.16 1.92 1.79
TR-60 5/16
5/8 1/2 TB-32-10-8 TR-40 5/16 3.47 3.11 3.00 2.90 2.64 2.50 2.63 2.31 2.24 2.16 1.92 1.79
TR-60 3/8
.3125-.5000
  5/16-1/2
8.00-12.00mm
3/4 3/8 1/4 TB-48-6-4 TR-70 1/16 4.14 3.65 3.55 3.26 2.95 2.74 3.07 2.62 2.52 2.30 2.04 1.86
TR-80 3/32
TR-90 1/8
5/16 TB-48-6-5 TR-70 1/8 4.14 3.65 3.55 3.26 2.95 2.74 3.07 2.62 2.52 2.30 2.04 1.86
TR-90 3/16
1/2 5/16 TB-48-8-5 TR-70 1/8 4.55 4.08 4.00 3.62 3.40 3.30 3.47 3.05 2.97 2.66 2.49 2.42
TR-90 3/16
3/8 TB-48-8-6 TR-70 3/16 4.55 4.08 4.00 3.62 3.40 3.30 3.47 3.05 2.97 2.66 2.49 2.42
TR-90 1/4
7/16 TB-48-8-7 TR-70 1/4 4.55 4.08 4.00 3.62 3.40 3.30 3.47 3.05 2.97 2.66 2.49 2.42
TR-90 5/16
5/8 1/2 TB-48-10-8 TR-70 5/16 4.55 4.08 4.00 3.62 3.40 3.30 3.47 3.05 2.97 2.66 2.49 2.42
TR-90 3/8


EXTRA RETAINER RINGS
PART
NO.
F
ID
G
OD
H QUANTITY PRICE
 1-
10-
24
25-
99
100-
499
500-
999
1000
& UP
TR-10 .375 .468 .205 .76 .72 .70 .67 .63 .59
TR-20 .173
TR-30 .142
TR-40 .500 .593 .205 .84 .80 .76 .73 .72 .71
TR-50 .173
TR-60 .142
TR-70 .750 .843 .205 1.07 1.03 .99 .96 .92 .87
TR-80 .173
TR-90 .142

Carr Lane Manufacturing Co.
en_1584