USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

AIR-FEED-DRILL BUSHINGS

 


STANDARD DRILL SIZES

24000 SERIES
AIR-FEED ACCESSORIES

SHANK
OD
LOCK LINER
PART NO.
AIR-FEED
LOCK LINER
PART NO.
LOCK NUT
PART NO.
LINER
PART NO.
LOCKSCREW
PART NO.
AIR-FEED
LOCKSCREW
PART NO.
LOCKSTRIP
PART NO.
5/8       19947 16532 CL-11-AFL
or
CL-13-AFL
or
CL-14-AFL
LSM-12
or
LSM-24
or
LSM-36
3/4       19949
7/8       19950
1       19951
1-1/8 A-16525
(MATCHES
A-24615 TIP)
TLL-16525
(MATCHES
A-16505 TIP)
14446 19946
1-1/4       19952
1-1/2 A-16526
(MATCHES
A-24815 TIP)
TLL-16526
(MATCHES
A-16506 TIP)
14447  


Example complete part no.: A-24103-.3125 (A-24103 with .3125" ID)

24000 SERIES
STANDARD ADAPTOR-TIP ASSEMBLIES

A
ID
RANGE
B
OD
C
LENGTH
TIP ASSEMBLY SHANK ONLY COLLAR ONLY
BASIC
PART NO.
PRICE BASIC
PART NO.
PRICE PART NO. PRICE
.3125-.4062
5/16-13/32
8.00-10.20mm
5/8
.6248-.6245
5/8 A-24103 48.67 24103 29.88 24000 18.80
3/4 A-24104 48.67 24104 29.88
7/8 A-24105 48.67 24105 29.88
1 A-24106 48.67 24106 29.88
1-1/8 A-24108 53.15 24108 34.35
1-1/4 A-24110 53.15 24110 34.35
1-3/8 A-24111 53.15 24111 34.35
1-1/2 A-24113 53.15 24113 34.35
1-5/8 A-24114 53.15 24114 34.35
1-3/4 A-24115 53.15 24115 34.35
1-7/8 A-24116 53.15 24116 34.35
2 A-24118 53.15 24118 34.35
2-1/8 A-24119 57.64 24119 38.84
2-1/4 A-24120 57.64 24120 38.84
2-3/8 A-24121 62.12 24121 43.32
2-1/2 A-24122 62.12 24122 43.32
2-3/4 A-24124 60.60 24124 47.80
3 A-24125 71.08 24125 52.28
3-1/4 A-24126 75.57 24126 56.76
3-1/2 A-24127 80.04 24127 61.25
3-3/4 A-24128 84.53 24128 65.73
4 A-24129 89.00 24129 70.21
5 A-24130 106.93 24130 88.14
6 A-24131 124.86 24131 106.06
.3125-.5312
5/16-17/32
8.00-13.50mm
3/4
.7498-.7495
3/4 A-24304 48.67 24304 29.88 24000 18.80
7/8 A-24305 48.67 24305 29.88
1 A-24306 48.67 24306 29.88
1-1/8 A-24308 53.15 24308 34.35
1-1/4 A-24310 53.15 24310 34.35
1-3/8 A-24311 53.15 24311 34.35
1-1/2 A-24313 53.15 24313 34.35
1-5/8 A-24314 53.15 24314 34.35
1-3/4 A-24315 53.15 24315 34.35
1-7/8 A-24316 53.15 24316 34.35
2 A-24318 53.15 24318 34.35
2-1/8 A-24319 57.64 24319 38.84
2-1/4 A-24320 57.64 24320 38.84
2-3/8 A-24321 62.12 24321 43.32
2-1/2 A-24322 62.12 24322 43.32
2-3/4 A-24324 66.60 24324 47.80
3 A-24325 71.08 24325 52.28
3-1/4 A-24326 75.57 24326 56.76
3-1/2 A-24327 80.04 24327 61.25
3-3/4 A-24328 84.53 24328 67.73
4 A-24329 89.00 24329 70.21
5 A-24330 106.93 24330 88.14
6 A-24331 124.86 24331 106.06
.3125-.6562
5/16-21/32
8.00-16.50mm
7/8
.8745-.8748
7/8 A-24405 48.67 24405 29.88 24000 18.80
1 A-24406 48.67 24406 29.88
1-1/8 A-24408 53.15 24408 34.35
1-1/4 A-24410 53.15 24410 34.35
1-3/8 A-24411 53.15 24411 34.35
1-1/2 A-24413 53.15 24413 34.35
1-5/8 A-24414 53.15 24414 34.35
1-3/4 A-24415 53.15 24415 34.35
1-7/8 A-24416 53.15 24416 34.35
2 A-24418 53.15 24418 34.35
2-1/8 A-24419 57.64 24419 38.84
2-1/4 A-24420 57.64 24420 38.84
2-3/8 A-24421 62.12 24421 43.32
2-1/2 A-24422 62.12 24422 43,32
2-3/4 A-24424 66.60 24424 47.80
3 A-24425 71.08 24425 52.28
3-1/4 A-24426 75.57 24426 56.76
3-1/2 A-24427 80.04 24427 61.25
3-3/4 A-24428 84.53 24428 65.73
4 A-24429 89.00 24429 70.21
5 A-24430 106.93 24430 88.14
6 A-24431 124.86 24431 106.06
.3125-.7812
5/16-25/32
8.00-19.50mm
1
.9998-.9995
1 A-24506 48.67 24506 29.88 24000 18.80
1-1/8 A-24508 53.15 24508 34.35
1-1/4 A-24510 53.15 24510 34.35
1-3/8 A-24511 53.15 24511 34.35
1-1/2 A-24513 53.15 24513 34.35
1-5/8 A-24514 53.15 24514 34.35
1-3/4 A-24515 53.15 24515 34.35
1-7/8 A-24516 53.15 24516 34.35
2 A-24518 53.15 24518 34.35
2-1/8 A-24519 57.64 24519 38.84
2-1/4 A-24520 57.64 24520 38.84
2-3/8 A-24521 62.12 24521 43.32
2-1/2 A-24522 62.12 24522 43.32
2-3/4 A-24524 60.60 24524 47.80
3 A-24525 71.08 24525 52.28
3-1/4 A-24526 75.57 24526 56.76
3-1/2 A-24527 80.04 24527 61.25
3-3/4 A-24528 84.53 24528 65.73
4 A-24529 89.00 24529 70.21
5 A-24530 106.93 24530 88.14
6 A-24531 124.86 24531 106.06
.3125-.9062
5/16-29/32
8.00-23.00mm
1-1/8
1.1248-1.1245
1 A-24606 48.67 24606 29.88 24000 18.80
1-1/8 A-24608 53.15 24608 34.35
1-1/4 A-24610 53.15 24610 34.35
1-3/8 A-24611 53.15 24611 34.35
1-1/2 A-24613 53.15 24613 34.35
1-5/8 A-24614 53.15 24614 34.35
1-3/4 A-24615 53.15 24615 34.35
1-7/8 A-24616 53.15 24616 34.35
1-15/16 A-16505 53.15 16505 34.35
2 A-24618 53.15 24618 34.35
2-1/8 A-24619 57.64 24619 38.84
2-1/4 A-24620 57.64 24620 38.84
2-3/8 A-24621 62.12 24621 43.32
2-1/2 A-24622 62.12 24622 43.32
2-3/4 A-24624 66.60 24624 47.80
3 A-24625 71.08 24625 52.28
3-1/4 A-24626 75.57 24626 56.76
3-1/2 A-24627 80.04 24627 61.25
3-3/4 A-24628 84.53 24628 65.73
4 A-24629 89.00 24629 70.21
5 A-24630 106.93 24630 88.14
6 A-24631 124.86 24631 106.06
.3125-.9375
5/16-15/16
8.00-23.50mm
1-1/4
1.2498-1.2495
1-1/4 A-24710 53.15 24710 34.35 24000 18.80
1-3/8 A-24711 53.15 24711 34.35
1-1/2 A-24713 53.15 24713 34.35
1-5/8 A-24714 53.15 24714 34.35
1-3/4 A-24715 53.15 24715 34.35
1-7/8 A-24716 53.15 24716 34.35
2 A-24718 53.15 24718 34.35
2-1/8 A-24719 57.64 24719 38.84
2-1/4 A-24720 57.64 24720 38.84
2-3/8 A-24721 62.12 24721 43.32
2-1/2 A-24722 62.12 24722 43.32
2-3/4 A-24724 66.60 24724 47.80
3 A-24725 71.08 24725 52.28
3-1/4 A-24726 75.57 24726 56.76
3-1/2 A-24727 80.04 24727 61.25
3-3/4 A-24728 84.53 24728 65.73
4 A-24729 89.00 24729 70.21
5 A-24730 106.93 24730 88.14
6 A-24731 124.86 24731 106.06
.3125-.9375
5/16-15/16
8.00-23.50mm
1-1/2
1.4998-1.4995
1 A-24806 48.67 24806 29.88 24000 18.80
1-3/8 A-24811 53.15 24811 34.35
1-1/2 A-24813 53.15 24813 34.35
1-5/8 A-24814 53.15 24814 34.35
1-3/4 A-24815 53.15 24815 34.35
1-7/8 A-24816 53.15 24816 34.35
1-15/16 A-16506 53.15 16506 34.35
2 A-24818 53.15 24818 34.35
2-1/8 A-24819 53.15 24819 34.35
2-1/4 A-24820 57.64 24820 38.84
2-3/8 A-24821 57.64 24821 38.84
2-1/2 A-24822 62.12 24822 43.32
2-3/4 A-24824 62.12 24824 43.32
3 A-24825 66.60 24825 47.80
3-1/4 A-24826 71.08 24826 52.28
3-1/2 A-24827 75.57 24827 56.76
3-3/4 A-24828 80.04 24828 61.25
4 A-24829 84.53 24829 65.73
5 A-24830 89.00 24830 70.21
6 A-24831 106.93 24831 88.14


24000 SERIES
COOLANT-TYPE ADAPTOR-TIP ASSEMBLIES

A
ID
RANGE
B
OD
C
LENGTH
TIP ASSEMBLY SHANK ONLY COLLAR ONLY
BASIC
PART NO.
PRICE BASIC
PART NO.
PRICE PART NO. PRICE
.3125-.4062
5/16-13/32
8.00-10.20mm
5/8
.6248-.6245
5/8 A-14103 C
O
N
T
A
C
T

F
A
C
T
O
R
Y
14103 C
O
N
T
A
C
T

F
A
C
T
O
R
Y
14000 C
O
N
T
A
C
T

F
A
C
T
O
R
Y
3/4 A-14104 14104
7/8 A-14105 14105
1 A-14106 14106
1-1/8 A-14108 14108
1-1/4 A-14110 14110
1-3/8 A-14111 14111
1-1/2 A-14113 14113
1-5/8 A-14114 14114
1-3/4 A-14115 14115
1-7/8 A-14116 14116
2 A-14118 14118
2-1/8 A-14119 14119