USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CLAMP ADAPTORS

 


CLAMP ADAPTORS
SIZE ADAPTOR
PART NO.
A B FITS
EDGE
CLAMPS
FITS
BLOCK PUSH CLAMPS
SOCKET-HEAD
CAP SCREWS
(2 REQD)
STANDARD CL-MF40-5501 1/2-13 7/8 CLR-110-EC
CLR-310-EC
CLR-1511-705-BC
CLR-1511-725-BC
CLR-1513-705-BC
CLR-1513-725-BC
CL-1/2-13x1.50-SHCS
HEAVY CL-MF50-5501 5/8-11 1-1/8 CLR-310-EC CLR-1513-705-BC
CLR-1513-725-BC
CL-5/8-11x2.00-SHCS



EDGE CLAMPS
SIZE CLAMP
PART NO.
FORCE
AT
7500 PSI
MAXIMUM
OPERATING
PRESSURE
SOCKET-HEAD
CAP SCREWS
(4 REQD)
STANDARD CLR-110-EC 2000 LBS 7500 PSI CL-5/16-18x1.50-SHCS
STANDARD
& HEAVY
CLR-310-EC 4700 LBS CL-5/16-18x2.50-SHCS



BLOCK PUSH CLAMPS
SIZE CLAMP
PART NO.
CONTACT
BOLT
PART NO.
FORCE
AT
7500 PSI
MAXIMUM
OPERATING
PRESSURE
CLAMPING
STROKE
SOCKET-HEAD
CAP SCREWS
(2 REQD)
STANDARD CLR-1511-705-BC CLR-400-CB 2300 LBS 7500 PSI .31 CL-1/4-20x2.00-SHCS
CLR-1511-725-BC .79
STANDARD
& HEAVY
CLR-1513-705-BC CLR-402-CB 5700 LBS .31 CL-5/16-18x2.50-SHCS
CLR-1513-725-BC .79

Carr Lane Manufacturing Co.
en_730