USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SWING-CLAMP ADAPTORS

 


SWING CLAMP ADAPTORS
SIZE ADAPTOR
PART NO.
A B FITS
LOW-PROFILE
SWING CLAMPS
FITS
FLANGE-BASE SWING CLAMPS
SOCKET-HEAD
CAP SCREWS
(2 REQD)
STANDARD CL-MF40-5502 1/2-13 7/8 CLR-311-SC
CLR-321-SC
CLR-511-SC
CLR-521-SC
CLR-1883-104-SC
CLR-1883-204-SC
CLR-1885-104-SC
CLR-1885-204-SC
CL-1/2-13x1.50-SHCS
HEAVY CL-MF50-5502 5/8-11 1-1/8 CL-5/8-11x2.00-SHCS



LOW-PROFILE SWING CLAMPS
SIZE CLAMP
PART NO.
FORCE
AT
7500 PSI
MAXIMUM
OPERATING
PRESSURE
SWING
DIRECTION
SOCKET-HEAD
CAP SCREWS
(2 REQD)
STANDARD
& HEAVY
CLR-311-SC 1000 LBS 7500 PSI CLOCKWISE CL-5/16-18x2.00-SHCS
CLR-321-SC CCW
CLR-511-SC 2700 LBS CLOCKWISE CL-5/8-11x2.50-SHCS
CLR-521-SC CCW



FLANGE-BASE SWING CLAMPS
SIZE CLAMP
WITHOUT ARM
PART NO.
ARM
PART NO.
FORCE
AT
3000 PSI
MAXIMUM
OPERATING
PRESSURE
SWING
DIRECTION
SOCKET-HEAD
CAP SCREWS
(4 REQD)
STANDARD
& HEAVY
CLR-1883-104-SC CLR-301-SCA 560 LBS 3000 PSI CLOCKWISE CL-1/4-20x1.50-SHCS
CLR-1883-204-SC CCW
CLR-1885-104-SC CLR-501-SCA 1400 LBS CLOCKWISE CL-5/16-18x1.50-SHCS
CLR-1885-204-SC CCW

Carr Lane Manufacturing Co.
en_731