USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PRESS-FIT BUSHINGS

 


STANDARD DRILL SIZES

QUANTITY DISCOUNTS — STANDARD SIZES
Quantity 1-5 6-11 12-23 24-49 50-99 100-199 200-499 500 Up
Discount % Net 18% 29% 34% 42% 48% 50% 52%
Multiplier 1.00 .82 .71 .66 .58 .52 .50 .48


Example complete part no.: P-10-4-.0135 (P-10-4 with .0135" ID)

STANDARD SIZES
ID
RANGE
OD LENGTH BASIC
PART NO.
PRICE
1-5
.0135-.0291
#80-#70
.35-.70mm
5/32
.1578-.1575
(.166-.161 Unground)
1/4 P-10-4 30.92
5/16 P-10-5 32.34
3/8 P-10-6 33.17
*1/2 P-10-8 33.78
.0292-.0519
#69-3/64
.75-1.25mm
1/4 P-10-4 27.51
5/16 P-10-5 29.12
3/8 P-10-6 30.39
*1/2 P-10-8 30.39
*3/4 P-10-12 32.34
.0520-.0625
#55-1/16
1.30-1.60mm
1/4 P-10-4 21.79
5/16 P-10-5 22.76
3/8 P-10-6 23.21
*1/2 P-10-8 23.58
*3/4 P-10-12 25.66
.0520-.0634
#55-1/16
1.30-1.60mm
3/16
.1891-.1888
(.201-.197 Unground)
1/4 P-12-4 21.79
5/16 P-12-5 22.76
3/8 P-12-6 23.21
*1/2 P-12-8 23.58
*5/8 P-12-10 24.57
*3/4 P-12-12 24.48
.0635-.0995
#52-#39
1.65-2.50mm
1/4 P-12-4 10.26
5/16 P-12-5 11.46
3/8 P-12-6 12.06
1/2 P-12-8 12.65
5/8 P-12-10 13.28
*3/4 P-12-12 13.86
.0135-.0291
#80-#70
.35-.70mm
13/64
.2046-.2043
(.213-.208 Unground))
1/4 P-13-4 30.92
5/16 P-13-5 32.34
3/8 P-13-6 33.17
*1/2 P-13-8 33.78
.0292-.0519
#69-3/64
.75-1.30mm
1/4 P-13-4 27.51
5/16 P-13-5 28.72
3/8 P-13-6 29.12
*1/2 P-13-8 30.39
*3/4 P-13-12 32.34
.0520-.0634
#55-1/16
1.35mm-1.60mm
1/4 P-13-4 21.79
5/16 P-13-5 22.76
3/8 P-13-6 23.21
*1/2 P-13-8 22.46
*3/4 P-13-12 25.66
*1 P-13-16 27.77
.0635-.0995
#52-#39
1.65-2.50mm
1/4 P-13-4 10.26
5/16 P-13-5 11.46
3/8 P-13-6 12.21
1/2 P-13-8 12.65
*3/4 P-13-12 13.86
*1 P-13-16 15.08
*1-3/8 P-13-22 19.05
.0980-.1406
#40-9/64
2.50-3.50mm
1/4
.2516-.2513
(.265-.260 Unground)
1/4 P-16-4 9.43
5/16 P-16-5 10.02
3/8 P-16-6 10.86
1/2 P-16-8 11.52
5/8 P-16-10 12.21
*3/4 P-16-12 12.84
*1 P-16-16 14.24
*1-3/8 P-16-22 22.47
*1-1/2 P-16-24 23.53
*1-3/4 P-16-28 24.74
.1250-.1935
1/8-#10
3.20-4.90mm
5/16
.3141-.3138
(.327-.322 Unground)
1/4 P-20-4 7.83
5/16 P-20-5 8.21
3/8 P-20-6 8.61
1/2 P-20-8 9.05
5/8 P-20-10 9.43
3/4 P-20-12 9.80
*1 P-20-16 10.27
*1-3/8 P-20-22 14.97
*1-1/2 P-20-24 17.48
*1-3/4 P-20-28 19.90
.1935-.2280
#10-#1
4.90-5.80mm
3/8
.3766-.3763
(.390-.385 Unground)
1/4 P-24-4 6.79
5/16 P-24-5 7.00
3/8 P-24-6 7.62
1/2 P-24-8 7.83
5/8 P-24-10 8.21
3/4 P-24-12 8.61
*1 P-24-16 9.54
.1875-.2570
3/16-F
4.75-6.50mm
13/32
.4078-.4075
(.421-.416 Unground)
1/4 P-26-4 6.79
5/16 P-26-5 7.00
3/8 P-26-6 7.62
1/2 P-26-8 7.83
3/4 P-26-12 8.61
*1 P-26-16 10.02
*1-3/8 P-26-22 11.46
*1-1/2 P-26-24 12.84
*1-3/4 P-26-28 14.24
.2340-.2900
A-L
5.90-7.40mm
7/16
.4392-.4389
(.453-.448 Unground)
1/4 P-28-4 6.79
5/16 P-28-5 7.00
3/8 P-28-6 7.62
1/2 P-28-8 7.83
5/8 P-28-10 8.21
3/4 P-28-12 8.61
*1 P-28-16 10.02
.1875-.3160
3/16-O
4.75-8.00mm
1/2
.5017-.5014
(.520-.515 Unground)
1/4 P-32-4 6.79
5/16 P-32-5 7.00
3/8 P-32-6 7.62
1/2 P-32-8 7.83
3/4 P-32-12 8.61
*1 P-32-16 10.02
*1-3/8 P-32-22 11.46
*1-1/2 P-32-24 12.84
*1-3/4 P-32-28 14.24
*2-1/8 P-32-34 28.67
.2950-.3438
M-11/32
7.50-8.75mm
9/16
.5642-.5639
(.582-.577 Unground)
1/4 P-36-4 7.83
5/16 P-36-5 6.79
3/8 P-36-6 7.23
1/2 P-36-8 7.23
5/8 P-36-10 7.62
3/4 P-36-12 7.83
1 P-36-16 8.21
.3125-.4375
5/16-7/16
7.90-11.00mm
5/8
.6267-.6264
(.645-.640 Unground)
1/4 P-40-4 7.83
5/16 P-40-5 6.79
3/8 P-40-6 7.23
1/2 P-40-8 7.23
5/8 P-40-10 7.62
3/4 P-40-12 7.83
1 P-40-16 8.21
1-1/4 P-40-20 11.24
1-3/8 P-40-22 11.24
1-1/2 P-40-24 11.83
1-3/4 P-40-28 12.84
2-1/8 P-40-34 15.45
.3125-.5312
5/16-17/32
7.90-13.50mm
3/4
.7518-.7515
(.770-.765 Unground)
1/4 P-48-4 8.21
5/16 P-48-5 7.00
3/8 P-48-6 7.83
1/2 P-48-8 7.83
5/8 P-48-10 8.21
3/4 P-48-12 8.21
1 P-48-16 9.05
1-1/4 P-48-20 11.46
1-3/8 P-48-22 11.46
1-1/2 P-48-24 12.21
1-3/4 P-48-28 13.28
2-1/8 P-48-34 15.69
*2-1/2 P-48-40 28.67
.5000-.6562
1/2-21/32
12.50-16.50mm
7/8
.8768-.8765
(.895-.890 Unground)
5/16 P-56-5 10.27
3/8 P-56-6 10.63
1/2 P-56-8 9.43
5/8 P-56-10 9.80
3/4 P-56-12 9.80
1 P-56-16 10.27
1-1/4 P-56-20 11.24
1-3/8 P-56-22 11.24
1-1/2 P-56-24 12.21
1-3/4 P-56-28 13.42
2-1/8 P-56-34 15.45
2-1/2 P-56-40 17.86
.5000-.7656
1/2-49/64
12.50-19.50mm
1
1.0018-1.0015
(1.020-1.015 Unground)
1/2 P-64-8 9.80
5/8 P-64-10 9.80
3/4 P-64-12 9.80
1 P-64-16 10.41
1-1/4 P-64-20 11.24
1-3/8 P-64-22 11.24
1-1/2 P-64-24 12.65
1-3/4 P-64-28 13.86
2-1/8 P-64-34 15.45
2-1/2 P-64-40 17.86
3 P-64-48 29.94
.7656-.8438
49/64-27/32
19.50-21.50mm
1-1/8
1.1270-1.1267
(1.145-1.140 Unground)
1/2 P-72-8 15.08
5/8 P-72-10 14.24
3/4 P-72-12 12.84
1 P-72-16 15.08
1-1/4 P-72-20 16.81
1-1/2 P-72-24 18.25
1-3/4 P-72-28 19.90
.8594-.9375
55/64-15/16
22.00-24.00mm
1-1/4
1.2520-1.2517
(1.270-1.265 Unground)
5/8 P-80-10 14.24
3/4 P-80-12 12.84
1 P-80-16 15.08
1-1/4 P-80-20 16.81
1-1/2 P-80-24 18.25
1-3/4 P-80-28 19.90
2 P-80-32 22.85
.6250-1.0312
5/8-1-1/32
16.00-26.00mm
1-3/8
1.3772-1.3768
(1.395-1.390 Unground)
1/2 P-88-8 15.45
5/8 P-88-10 14.62
3/4 P-88-12 12.84
1 P-88-16 15.45
1-1/4 P-88-20 17.04
1-3/8 P-88-22 17.04
1-1/2 P-88-24 18.69
1-3/4 P-88-28 20.29
2 P-88-32 23.29
2-1/8 P-88-34 23.53
2-1/2 P-88-40 26.30
3 P-88-48 36.34
1.0156-1.1250
1-1/64-1-1/8
26.00-29.00mm
1-1/2
1.5021-1.5018
(1.520-1.515 Unground)
3/4 P-96-12 19.31
1 P-96-16 17.04
1-1/4 P-96-20 19.31
1-1/2 P-96-24 20.69
1-3/4 P-96-28 21.87
2 P-96-32 25.49
2-1/4 P-96-36 27.14
1.0000-1.3906
1-1-25/64
25.00-35.00mm
1-3/4
1.7523-1.7519
(1.770-1.765 Unground)
3/4 P-112-12 19.31
1 P-112-16 17.04
1-3/8 P-112-22 19.31
1-1/2 P-112-24 20.69
1-3/4 P-112-28 21.87
2-1/8 P-112-34 25.49
2-1/2 P-112-40 27.14
3 P-112-48 41.90
1.3750-1.7656
1-3/8-1-49/64
35.00-45.00mm
2-1/4
2.2525-2.2521
(2.270-2.265 Unground)
1 P-144-16 22.08
1-3/8 P-144-22 24.49
1-1/2 P-144-24 25.71
1-3/4 P-144-28 26.90
2-1/8 P-144-34 31.14
2-1/2 P-144-40 34.15
3 P-144-48 48.77


QUANTITY DISCOUNTS — EXTENDED RANGE
Quantity 1-3 4-6 7-12 13-24 25-49 50 Up
Discount % Net 8% 18% 25% 30% 33%
Multiplier 1.00 .92 .82 .75 .70 .67


EXTENDED RANGE (LARGE SIZES)
ID
RANGE
OD LENGTH BASIC PART
NO.
PRICE
1-3
1.500-2.0000
1-1/2 - 2
2-3/8
2.3775-2.3771
3/4 P-152-12 CONTACT
FACTORY
1 P-152-16
1-1/4 P-152-20
1-1/2 P-152-24
1-3/4 P-152-28
2 P-152-32
2-1/8 P-152-34
2-1/4 P-152-36
2-1/2 P-152-40
2-3/4 P-152-44
3 P-152-48
3-1/4 P-152-52
3-1/2 P-152-56
3-3/4 P-152-60
4 P-152-64
4-1/4 P-152-68
4-1/2 P-152-72
4-3/4 P-152-76
5 P-152-80
1.5000-2.1250
1-1/2 - 2-1/8
2-1/2
2.5025-2.5021
3/4 P-160-12 CONTACT
FACTORY
1 P-160-16
1-1/4 P-160-20
1-1/2 P-160-24
1-3/4 P-160-28
2 P-160-32
2-1/8 P-160-34
2-1/4 P-160-36
2-1/2 P-160-40
2-3/4 P-160-44
3 P-160-48
3-1/4 P-160-52
3-1/2 P-160-56
3-3/4 P-160-60
4 P-160-64
4-1/4 P-160-68
4-1/2 P-160-72
4-3/4 P-160-76
5 P-160-80
1.5000-2.3750
1-1/2 - 2-3/8
2-3/4
2.7525-2.7521
3/4 P-176-12 CONTACT
FACTORY
1 P-176-16
1-1/4 P-176-20
1-1/2 P-176-24
1-3/4 P-176-28
2 P-176-32
2-1/8 P-176-34
2-1/4 P-176-36
2-1/2 P-176-40
2-3/4 P-176-44
3 P-176-48
3-1/4 P-176-52
3-1/2 P-176-56
3-3/4 P-176-60
4 P-176-64
4-1/4 P-176-68
4-1/2 P-176-72
4-3/4 P-176-76
5 P-176-80
1.7500-2.5000
1-3/4 - 2-1/2
3
3.0028-3.0023
3/4 P-192-12 CONTACT
FACTORY
1 P-192-16
1-1/4 P-192-20
1-1/2 P-192-24
1-3/4 P-192-28
2 P-192-32
2-1/4 P-192-36
2-1/2 P-192-40
2-3/4 P-192-44
3 P-192-48
3-1/4 P-192-52
3-1/2 P-192-56
3-3/4 P-192-60
4 P-192-64
4-1/4 P-192-68
4-1/2 P-192-72
4-3/4 P-192-76
5 P-192-80
2.2500-2.7500
2-1/4 - 2-3/4
3-1/4
3.2528-3.2523
3/4 P-208-12 CONTACT
FACTORY
1 P-208-16
1-1/4 P-208-20
1-1/2 P-208-24
1-3/4 P-208-28
2 P-208-32
2-1/4 P-208-36
2-1/2 P-208-40
2-3/4 P-208-44
3 P-208-48
3-1/4 P-208-52
3-1/2 P-208-56
3-3/4 P-208-60
4 P-208-64
4-1/4 P-208-68
4-1/2 P-208-72
4-3/4 P-208-76
5 P-208-80
2.2500-2.8750
2-1/4 - 2-7/8
3-3/8
3.3778-3.3773
3/4 P-216-12 CONTACT
FACTORY
1 P-216-16
1-1/4 P-216-20
1-1/2 P-216-24
1-3/4 P-216-28
2 P-216-32
2-1/4 P-216-36
2-1/2 P-216-40
2-3/4 P-216-44
3 P-216-48
3-1/4 P-216-52
3-1/2 P-216-56
3-3/4 P-216-60
4 P-216-64
4-1/4 P-216-68
4-1/2 P-216-72
4-3/4 P-216-76
5 P-216-80
5-1/2 P-216-88
2.5000-3.0000
2-1/2 - 3
3-1/2
3.5028-3.5023
3/4 P-224-12 CONTACT
FACTORY
1 P-224-16
1-1/4 P-224-20
1-1/2 P-224-24
1-3/4 P-224-28
2 P-224-32
2-1/4 P-224-36
2-1/2 P-224-40
2-3/4 P-224-44
3 P-224-48
3-1/4 P-224-52
3-1/2 P-224-56
3-3/4 P-224-60
4 P-224-64
4-1/4 P-224-68
4-1/2 P-224-72
4-3/4 P-224-76
5 P-224-80
5-1/2 P-224-88
2.5000-3.1250
2-1/2 - 3-1/8
3-3/4
3.7528-3.7523
3/4 P-240-12 CONTACT
FACTORY
1 P-240-16
1-1/4 P-240-20
1-1/2 P-240-24
1-3/4 P-240-28
2 P-240-32
2-1/4 P-240-36
2-1/2 P-240-40
2-3/4 P-240-44
3 P-240-48
3-1/4 P-240-52
3-1/2 P-240-56
3-3/4 P-240-60
4 P-240-64
4-1/4 P-240-68
4-1/2 P-240-72
4-3/4 P-240-76
5 P-240-80
5-1/2 P-240-88
6 P-240-96
2.7500-3.3750
2-3/4 - 3-3/8
4
4.0028-4.0023
3/4 P-256-12 CONTACT
FACTORY
1 P-256-16
1-1/4 P-256-20
1-1/2 P-256-24
1-3/4 P-256-28
2 P-256-32
2-1/4 P-256-36
2-1/2 P-256-40
2-3/4 P-256-44
3 P-256-48
3-1/4 P-256-52
3-1/2 P-256-56
3-3/4 P-256-60
4 P-256-64
4-1/4 P-256-68
4-1/2 P-256-72
4-3/4 P-256-76
5 P-256-80
5-1/2 P-256-88
6 P-256-96
6-1/2 P-256-104
3.0000-3.6250
3 - 3-5/8
4-1/4
4.2530-4.2525
3/4 P-272-12 CONTACT
FACTORY
1 P-272-16
1-1/4 P-272-20
1-1/2 P-272-24
1-3/4 P-272-28
2 P-272-32
2-1/4 P-272-36
2-1/2 P-272-40
2-3/4 P-272-44
3 P-272-48
3-1/4 P-272-52
3-1/2 P-272-56
3-3/4 P-272-60
4 P-272-64
4-1/4 P-272-68
4-1/2 P-272-72
4-3/4 P-272-76
5 P-272-80
5-1/2 P-272-88
6 P-272-96
6-1/2 P-272-104
3.0000-3.7500
3 - 3-3/4
4-3/8
4.3780-4.3775
3/4 P-280-12 CONTACT
FACTORY
1 P-280-16
1-1/4 P-280-20
1-1/2 P-280-24
1-3/4 P-280-28
2 P-280-32
2-1/4 P-280-36
2-1/2 P-280-40
2-3/4 P-280-44
3 P-280-48
3-1/4 P-280-52
3-1/2 P-280-56
3-3/4 P-280-60
4 P-280-64
4-1/4 P-280-68
4-1/2 P-280-72
4-3/4 P-280-76
5 P-280-80
5-1/2 P-280-88
6 P-280-96
6-1/2 P-280-104
7 P-280-112
3.3750-3.8750
3-3/8 - 3-7/8
4-1/2
4.5030-4.5025
3/4 P-288-12 CONTACT
FACTORY
1 P-288-16
1-1/4 P-288-20
1-1/2 P-288-24
1-3/4 P-288-28
2 P-288-32
2-1/4 P-288-36
2-1/2 P-288-40
2-3/4 P-288-44
3 P-288-48
3-1/4 P-288-52
3-1/2 P-288-56
3-3/4 P-288-60
4 P-288-64
4-1/4 P-288-68
4-1/2 P-288-72
4-3/4 P-288-76
5 P-288-80
5-1/2 P-288-88
6 P-288-96
6-1/2 P-288-104
7 P-288-112
3.3750-4.1250
3-3/8 - 4-1/8
4-3/4
4.7530-4.7525
3/4 P-304-12 CONTACT
FACTORY
1 P-304-16
1-1/4 P-304-20
1-1/2 P-304-24
1-3/4 P-304-28
2 P-304-32
2-1/4 P-304-36
2-1/2 P-304-40
2-3/4 P-304-44
3 P-304-48
3-1/4 P-304-52
3-1/2 P-304-56
3-3/4 P-304-60
4 P-304-64
4-1/4 P-304-68
4-1/2 P-304-72
4-3/4 P-304-76
5 P-304-80
5-1/2 P-304-88
6 P-304-96
6-1/2 P-304-104
7 P-304-112
3.6250-4.2500
3-5/8 - 4-1/4
5
5.0030-5.0025
3/4 P-320-12 CONTACT
FACTORY
1 P-320-16
1-1/4 P-320-20
1-1/2 P-320-24
1-3/4 P-320-28
2 P-320-32
2-1/4 P-320-36
2-1/2 P-320-40
2-3/4 P-320-44
3 P-320-48
3-1/4 P-320-52
3-1/2 P-320-56
3-3/4 P-320-60
4 P-320-64
4-1/4 P-320-68
4-1/2 P-320-72
4-3/4 P-320-76
5 P-320-80
5-1/2 P-320-88
6 P-320-96
6-1/2 P-320-104
7 P-320-112

Carr Lane Manufacturing Co.
en_783