USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

WORK-SUPPORT ADAPTORS

 


FLANGE-BASE WORK SUPPORTS & ADAPTORS
SIZE STANDARD HEAVY
ADAPTOR
PART NO.
CL-MF40-5506 CL-MF40-5507 CL-MF50-5506 CL-MF50-5507
WORK
SUPPORT
PART NO.
CLR-700-WS CLR-121-WS CLR-700-WS CLR-121-WS
CONTACT
BOLT
PART NO.
CLR-405-CB CLR-405-CB
LOAD CAPACITY
AT 7500 PSI
11000 LBS 11000 LBS
MAXIMUM
OPERATING
PRESSURE
7500 PSI 7500 PSI
A 1/2-13 5/8-11
B 1-7/16 1-5/16 1-7/16 1-5/16
C 5-1/32 5-7/32 5-1/32 5-7/32
D 4-1/2 5 4-1/2 5
E 4-11/32 4-17/32 4-11/32 4-17/32
SOCKET-HEAD
CAP SCREW
(3 REQD)
(2)CL-5/16-18x1.00-SHCS
(1)CL-1/2-13x2.50-SHCS
(2)CL-5/16-18x1.00-SHCS
(1)CL-5/8-11x3.00-SHCS

Carr Lane Manufacturing Co.
en_734