USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
WORK-SUPPORT ADAPTORS
LOW-PROFILE WORK SUPPORTS AND ADAPTORS
SIZE
ADAPTOR
PART NO.
WORK
SUPPORT
PART NO.
CONTACT
BOLT
PART NO.
LOAD
CAPACITY
AT 7500 PSI
MAXIMUM
OPERATING
PRESSURE
A
SOCKET-HEAD
CAP SCREW
(1 REQD)
STANDARD
CL-MF40-5505
CLR-410-WS
CLR-405-CB
4700 LBS
7500 PSI
1/2-13
CL-1/2-13x2.25-SHCS
en_733