USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LINER BUSHINGS
METRIC

 


QUANTITY DISCOUNTS
Quantity 1-5 6-11 12-23 24-49 50-99 100-199 200-499 500 Up
Discount % Net 18% 29% 34% 42% 48% 50% 52%
Multiplier 1.00 .82 .71 .66 .58 .52 .50 .48



ID
(G6)
OD
(s6)
LENGTH PART NO. PRICE
1-5
8mm 12mm
12.039-12.028mm
10mm PM-12-10-8.00 8.06
16mm PM-12-16-8.00 8.28
10mm 15mm
15.039-15.028mm
12mm PM-15-12-10.00 7.65
20mm PM-15-20-10.00 8.28
25mm PM-15-25-10.00 8.67
12mm 18mm
18.039-18.028mm
12mm PM-18-12-12.00 8.28
20mm PM-18-20-12.00 8.67
25mm PM-18-25-12.00 9.56
15mm 22mm
22.048-22.035mm
16mm PM-22-16-15.00 10.37
28mm PM-22-28-15.00 10.84
36mm PM-22-36-15.00 12.91
18mm 26mm
26.048-26.035mm
16mm PM-26-16-18.00 10.37
28mm PM-26-28-18.00 11.00
36mm PM-26-36-18.00 13.37
22mm 30mm
30.048-30.035mm
20mm PM-30-20-22.00 10.37
36mm PM-30-36-22.00 13.37
45mm PM-30-45-22.00 14.65
26mm 35mm
35.059-35.043mm
20mm PM-35-20-26.00 13.56
36mm PM-35-36-26.00 19.76
45mm PM-35-45-26.00 21.42
30mm 42mm
42.059-42.043mm
25mm PM-42-25-30.00 18.01
45mm PM-42-45-30.00 23.12
56mm PM-42-56-30.00 28.67
35mm 48mm
48.059-48.043mm
25mm PM-48-25-35.00 18.01
45mm PM-48-45-35.00 23.12
56mm PM-48-56-35.00 28.67
42mm 55mm
55.072-55.053mm
30mm PM-55-30-42.00 25.88
56mm PM-55-56-42.00 36.08
67mm PM-55-67-42.00 51.54
48mm 62mm
62.072-62.053mm
30mm PM-62-30-48.00 40.77
56mm PM-62-56-48.00 52.90
67mm PM-62-67-48.00 61.37
55mm 70mm
70.078-70.059mm
30mm PM-70-30-55.00 50.90
56mm PM-70-56-55.00 61.58
67mm PM-70-67-55.00 71.94
62mm 78mm
78.078-78.059mm
35mm PM-78-35-62.00 62.45
67mm PM-78-67-62.00 82.41
78mm PM-78-78-62.00 85.37
70mm 85mm
85.093-85.071mm
35mm PM-85-35-70.00 79.28
67mm PM-85-67-70.00 93.05
78mm PM-85-78-70.00 95.63
78mm 95mm
95.093-95.071mm
40mm PM-95-40-78.00 86.68
78mm PM-95-78-78.00 107.43
105mm PM-95-105-78.00 131.42
85mm 105mm
105.101-105.079mm
40mm PM-105-40-85.00 91.09
78mm PM-105-78-85.00 112.70
105mm PM-105-105-85.00 137.28
95mm 115mm
115.101-115.079mm
45mm PM-115-45-95.00 100.56
89mm PM-115-89-95.00 129.48
112mm PM-115-112-95.00 152.39
105mm 125mm
125.117-125.092mm
45mm PM-125-45-105.00 113.34
89mm PM-125-89-105.00 144.46
112mm PM-125-112-105.00 170.47

Carr Lane Manufacturing Co.
en_796