USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SLIP/FIXED RENEWABLE BUSHINGS
METRIC

 


STANDARD DRILL SIZES

DIMENSIONS
BODY
OD
F
DIA
G H J L M R LOCK
SCREW
8mm 15mm 6mm 3mm 4.5mm 65°   11.5mm LSM-1
LSM-2
10mm 18mm 6mm 65°   13mm
12mm 22mm 8mm 4mm 7.5mm 60°   16mm LSM-3
LSM-4
15mm 26mm 9.5mm 50°   18mm
18mm 30mm 11.5mm 50°   20mm
22mm 34mm 10mm 5.5mm 13mm 35°   23.5mm LSM-5
LSM-6
26mm 39mm 15.5mm 35°   26mm
30mm 46mm 19mm 30°   29.5mm
35mm 52mm 22mm 30°   32.5mm
42mm 59mm 25.5mm 30°   36mm
48mm 66mm 12mm 7mm 28.5mm 30°   41mm LSM-7
LSM-8
55mm 74mm 32.5mm 25°   45mm
62mm 82mm 36.5mm 25°   49mm
70mm 90mm 40.5mm 25°   53mm
78mm 100mm 45.5mm 25°   58mm
85mm 110mm 50.5mm 20°   63mm
95mm 120mm 55.5mm 20°   68mm
105mm 130mm 60.5mm 20°   73mm


QUANTITY DISCOUNTS
Quantity 1-5 6-11 12-23 24-49 50-99 100-199 200-499 500 Up
Discount % Net 18% 29% 34% 42% 48% 50% 52%
Multiplier 1.00 .82 .71 .66 .58 .52 .50 .48


Example complete part no.: SFM-8-10-.35 (SFM-8-10 with .35mm ID)


ID RANGE
(G6)
OD
(h5)
LENGTH BASIC
PART NO.
PRICE
1-5
LOCK
SCREW
.35-1.00mm 8mm
8.000-7.994mm
*10mm SFM-8-10 43.52 LSM-1
LSM-2
RCM-1
RCM-2
*16mm SFM-8-16 55.78
1.01-1.80mmp 10mm SFM-8-10 38.71
16mm SFM-8-16 48.94
1.81-4.00mm 10mm SFM-8-10 14.44
16mm SFM-8-16 20.29
4.01-6.00mm 10mm
10.000-9.994mm
12mm SFM-10-12 12.12
20mm SFM-10-20 12.91
25mm SFM-10-25 14.66
6.01-8.00mm 12mm
12.000-11.992mm
12mm SFM-12-12 11.86 LSM-3
LSM-4
RCM-3
RCM-4
20mm SFM-12-20 12.91
25mm SFM-12-25 14.66
8.01-10.00mm 15mm
15.000-14.992mm
16mm SFM-15-16 12.91
28mm SFM-15-28 14.66
36mm SFM-15-36 18.48
10.01-12.00mm 18mm
18.000-17.992mm
16mm SFM-18-16 12.51
28mm SFM-18-28 13.37
36mm SFM-18-36 18.88
12.01-15.00mm 22mm
22.000-21.991mm
20mm SFM-22-20 16.33 LSM-5
LSM-6
RCM-5
RCM-6
36mm SFM-22-36 19.76
45mm SFM-22-45 19.76
15.01-18.00mm 26mm
26.000-25.991mm
20mm SFM-26-20 16.33
36mm SFM-26-36 19.27
45mm SFM-26-45 21.42
18.01-22.00mm 30mm
30.000-29.991mm
25mm SFM-30-25 25.26
45mm SFM-30-45 31.41
56mm SFM-30-56 47.48
22.01-26.00mm 35mm
35.000-34.989mm
25mm SFM-35-25 25.26
45mm SFM-35-45 31.41
56mm SFM-35-56 47.48
26.01-30.00mm 42mm
42.000-41.989mm
30mm SFM-42-30 32.43
56mm SFM-42-56 51.16
67mm SFM-42-67 61.76
30.01-35.00mm 48mm
48.000-47.989mm
30mm SFM-48-30 48.16 LSM-7
LSM-8
RCM-7
RCM-8
56mm SFM-48-56 64.20
67mm SFM-48-67 69.62
35.01-42.00mm 55mm
55.000-54.987mm
30mm SFM-55-30 45.28
56mm SFM-55-56 59.99
67mm SFM-55-67 70.83
42.01-48.00mm 62mm
62.000-61.987mm
35mm SFM-62-35 78.29
67mm SFM-62-67 98.04
78mm SFM-62-78 100.85
48.01-55.00mm 70mm
70.000-69.987mm
35mm SFM-70-35 94.71 LSM-7
LSM-8
RCM-7
RCM-8
67mm SFM-70-67 111.05
78mm SFM-70-78 113.99
55.01-62.00mm 78mm
78.000-77.987mm
40mm SFM-78-40 103.59
78mm SFM-78-78 126.59
105mm SFM-78-105 152.46
62.01-70.00mm 85mm
85.000-84.985mm
40mm SFM-85-40 112.12
78mm SFM-85-78 142.20
105mm SFM-85-105 170.90
70.01-78.00mm 95mm
95.000-94.985mm
45mm SFM-95-45 121.88
89mm SFM-95-89 160.71
112mm SFM-95-112 187.09
78.01-85.00mm 105mm
105.000-104.985mm
45mm SFM-105-45 134.02
89mm SFM-105-89 168.88
112mm SFM-105-112 197.51

Carr Lane Manufacturing Co.
en_793