USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SLIP/FIXED RENEWABLE BUSHINGS
CARBIDE

 


DIMENSIONS
BODY
OD
F
DIA
G H J L M R LOCK
SCREW
3/16 5/16 3/16 3/32 3/32 55°   17/64 LS-0
1/4 7/16 1/4 1/8 9/64 30°   23/64 TW-2
5/16 35/64 11/64 65° 5/8 1/2 LS-1
3/8 5/8 15/64 30°   29/64 TW-2
7/16 5/8 15/64 30°   29/64 TW-2
1/2 51/64 19/64 65° 3/4 5/8 LS-1
9/16 7/8 23/64 65°   37/64 TW-2
5/8 7/8 23/64 30°   37/64 TW-2
3/4 1-3/64 27/64 50° 7/8 3/4 LS-1
7/8 1-1/4 3/8 3/16 31/64 30°   53/64 TW-7
1 1-27/64 19/32 35° 1-7/64 59/64 LS-2
1-1/4 1-5/8 43/64 30°   1-1/64
1-3/8 1-51/64 25/32 30° 1-19/64 1-7/64
1-1/2 1-7/8 51/64 30°   1-9/64
1-3/4 2-19/64 1 30° 1-41/64 1-25/64 LS-3
2 2-9/16 1-1/8     1-33/64
2-1/4 2-51/64 1-1/4 25° 1-57/64 1-41/64
2-1/2 3-1/16 1-3/8     1-49/64
2-3/4 3-7/16 7/16 7/32 1-35/64     1-15/16 LS-4
3 3-11/16 1-43/64     2-1/16
3-1/4 3-15/16 1-51/64     2-3/16
3-3/8 4-1/16 1-55/64     2-1/4
3-1/2 4-3/16 1-59/64     2-5/16
3-3/4 4-9/16 2-7/64     2-1/2
4 4-13/16 1/2 1/4 2-15/64     2-5/8 LS-5
4-1/4 5-11/6 2-23/64     2-3/4
4-3/8 5-3/16 2-27/64     2-13/16
4-1/2 5-5/16 2-31/64     2-7/8
4-3/4 5-9/16 2-39/64     3
5 5-13/16 2-47/64     3-1/8


Example complete part no.: SFC-20-5-.0520 (SFC-20-5 with .0520" ID)

SFC
SLIP/FIXED RENEWABLE

ID
RANGE
OD LENGTH BASIC
PART NO.
PRICE
1-5
LOCK
SCREW
.0520-.0934
#55-#43
1.35-2.35mm
5/16
.3125-.3123
5/16 SFC-20-5 Contact
Factory
LS-1
RC-01
RK-01
RK-10
1/2 SFC-20-8
3/4 SFC-20-12
1 SFC-20-16
.0935-.1562
#42-5/32
2.40-3.90mm
5/16 SFC-20-5 Contact
Factory
1/2 SFC-20-8
3/4 SFC-20-12
1 SFC-20-16
.1406-.1889
9/64-3/16
3.60-4.75mm
1/2
.5000-.4998
5/16 SFC-32-5 Contact
Factory
LS-1
RC-01
RK-01
RK-10
1/2 SFC-32-8
3/4 SFC-32-12
1 SFC-32-16
1-3/8 SFC-32-22
.1890-.3438
#12-11/32
4.80-8.70mm
5/16 SFC-32-5 Contact
Factory
1/2 SFC-32-8
3/4 SFC-32-12
1 SFC-32-16
1-3/8 SFC-32-22
.2812-.5312
9/32-17/32
7.20-13.00mm
3/4
.7500-.7498
1/2 SFC-48-8 Contact
Factory
LS-1
RC-01
RK-01
RK-10
3/4 SFC-48-12
1 SFC-48-16
1-3/8 SFC-48-22
.4688-.7812
15/32-25/32
12.00-19.50mm
1
1.0000-.9998
1/2 SFC-64-8 Contact
Factory
LS-2
RC-02
RK-02
RK-12
3/4 SFC-64-12
1 SFC-64-16
1-3/8 SFC-64-22
1-3/4 SFC-64-28
.7188-1.0312
23/32 - 1-1/32
18.50-27.00mm
1-3/8
1.3750-1.3747
3/4 SFC-88-12 Contact
Factory
LS-2
RC-02
RK-02
RK-12
1 SFC-88-16
1-3/8 SFC-88-22
1-3/4 SFC-88-28
2-1/8 SFC-88-34
2-1/2 SFC-88-40
.9688-1.4062
31/32 - 1-13/32
25.00-35.00mm
1-3/4
1.7500-1.7497
1 SFC-112-16 Contact
Factory
LS-3
RC-03
RK-03
RK-14
1-3/8 SFC-112-22
1-3/4 SFC-112-28
2-1/8 SFC-112-34
2-1/2 SFC-112-40
3 SFC-112-48
1.3438-1.7812
1-11/32 - 1-25/32
35.00-45.00mm
2-1/4
2.2500-2.2496
1 SFC-144-16 Contact
Factory
LS-3
RC-03
RK-03
RK-14
1-3/8 SFC-144-22
1-3/4 SFC-144-28
2-1/8 SFC-144-34
2-1/2 SFC-144-40
3 SFC-144-48


SC
SLIP RENEWABLE

ID
RANGE
OD LENGTH BASIC
PART NO.
PRICE
1-5
LOCK
SCREW
.0520-.0934
#55-#43
1.35-2.35mm
5/16
.3125-.3123
5/16 SC-20-5 Contact
Factory
LS-1
RC-01
RK-01
RK-10
1/2 SC-20-8
3/4 SC-20-12
1 SC-20-16
.0935-.1562
#42-5/32
2.40-3.90mm
5/16 SC-20-5 Contact
Factory
1/2 SC-20-8
3/4 SC-20-12
1 SC-20-16
.1406-.1889
9/64-3/16
3.60-4.75mm
1/2
.5000-.4998
5/16 SC-32-5 Contact
Factory
LS-1
RC-01
RK-01
RK-10
1/2 SC-32-8
3/4 SC-32-12
1 SC-32-16
1-3/8 SC-32-22
.1890-.3438
#12-11/32
4.80-8.70mm
5/16 SC-32-5 Contact
Factory
1/2 SC-32-8
3/4 SC-32-12
1 SC-32-16
1-3/8 SC-32-22
.2812-.5312
9/32-17/32
7.20-13.00mm
3/4
.7500-.7498
1/2 SC-48-8 Contact
Factory
LS-1
RC-01
RK-01
RK-10
3/4 SC-48-12
1 SC-48-16
1-3/8 SC-48-22
.4688-.7812
15/32-25/32
12.00-19.50mm
1
1.0000-.9998
1/2 SC-64-8 Contact
Factory
LS-2
RC-02
RK-02
RK-12
3/4 SC-64-12
1 SC-64-16
1-3/8 SC-64-22
1-3/4 SC-64-28
.7188-1.0312
23/32 - 1-1/32
18.50-27.00mm
1-3/8
1.3750-1.3747
3/4 SC-88-12 Contact
Factory
LS-2
RC-02
RK-02
RK-12
1 SC-88-16
1-3/8 SC-88-22
1-3/4 SC-88-28
2-1/8 SC-88-34
2-1/2 SC-88-40
.9688-1.4062
31/32 - 1-13/32
25.00-35.00mm
1-3/4
1.7500-1.7497
1 SC-112-16 Contact
Factory
LS-3
RC-03
RK-03
RK-14
1-3/8 SC-112-22
1-3/4 SC-112-28
2-1/8 SC-112-34
2-1/2 SC-112-40
3 SC-112-48
1.3438-1.7812
1-11/32 - 1-25/32
35.00-45.00mm
2-1/4
2.2500-2.2496
1 SC-144-16 Contact
Factory
LS-3
RC-03
RK-03
RK-14
1-3/8 SC-144-22
1-3/4 SC-144-28
2-1/8 SC-144-34
2-1/2 SC-144-40
3 SC-144-48


FC
FIXED RENEWABLE

ID
RANGE
OD LENGTH BASIC
PART NO.
PRICE
1-5
LOCK
SCREW
.0520-.0934
#55-#43
1.35-2.35mm
5/16
.3125-.3123
5/16 FC-20-5 Contact
Factory
LS-1
RC-01
RK-01
RK-10
1/2 FC-20-8
3/4 FC-20-12
1 FC-20-16
.0935-.1562
#42-5/32
2.40-3.90mm
5/16 FC-20-5 Contact
Factory
1/2 FC-20-8
3/4 FC-20-12
1 FC-20-16
.1406-.1889
9/64-3/16
3.60-4.75mm
1/2
.5000-.4998
5/16 FC-32-5 Contact
Factory
LS-1
RC-01
RK-01
RK-10
1/2 FC-32-8
3/4 FC-32-12
1 FC-32-16
1-3/8 FC-32-22
.1890-.3438
#12-11/32
4.80-8.70mm
5/16 FC-32-5 Contact
Factory
1/2 FC-32-8
3/4 FC-32-12
1 FC-32-16
1-3/8 FC-32-22
.2812-.5312
9/32-17/32
7.20-13.00mm
3/4
.7500-.7498
1/2 FC-48-8 Contact
Factory
LS-1
RC-01
RK-01
RK-10
3/4 FC-48-12
1 FC-48-16
1-3/8 FC-48-22
.4688-.7812
15/32-25/32
12.00-19.50mm
1
1.0000-.9998
1/2 FC-64-8 Contact
Factory
LS-2
RC-02
RK-02
RK-12
3/4 FC-64-12
1 FC-64-16
1-3/8 FC-64-22
1-3/4 FC-64-28
.7188-1.0312
23/32 - 1-1/32
18.50-27.00mm
1-3/8
1.3750-1.3747
3/4 FC-88-12 Contact
Factory
LS-2
RC-02
RK-02
RK-12
1 FC-88-16
1-3/8 FC-88-22
1-3/4 FC-88-28
2-1/8 FC-88-34
2-1/2 FC-88-40
.9688-1.4062
31/32 - 1-13/32
25.00-35.00mm
1-3/4
1.7500-1.7497
1 FC-112-16 Contact
Factory
LS-3
RC-03
RK-03
RK-14
1-3/8 FC-112-22
1-3/4 FC-112-28
2-1/8 FC-112-34
2-1/2 FC-112-40
3 FC-112-48
1.3438-1.7812
1-11/32 - 1-25/32
35.00-45.00mm
2-1/4
2.2500-2.2496
1 FC-144-16 Contact
Factory
LS-3
RC-03
RK-03
RK-14
1-3/8 FC-144-22
1-3/4 FC-144-28
2-1/8 FC-144-34
2-1/2 FC-144-40
3 FC-144-48

Carr Lane Manufacturing Co.
en_792