USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SERRATED PRESS-FIT BUSHINGS
METRIC

 


STANDARD DRILL SIZES

QUANTITY DISCOUNTS
Quantity 1-5 6-11 12-23 24-49 50-99 100-199 200-499 500 Up
Discount % Net 18% 29% 34% 42% 48% 50% 52%
Multiplier 1.00 .82 .71 .66 .58 .52 .50 .48


Example complete part no.: SPM-5-6-1.00 (SPM-5-6 with 1.00mm ID)


ID RANGE
(G6)
OD
(h5)
LENGTH BASIC
PART NO.
PRICE
1-5
1.00-1.80mm 5mm
5.000-4.995mm
6mm SPM-5-6 29.87
9mm SPM-5-9 35.25
1.81-2.60mm 6mm SPM-5-6 12.39
9mm SPM-5-9 14.61
2.61-3.30mm 6mm
6.000-5.995mm
8mm SPM-6-8 10.30
12mm SPM-6-12 11.76
16mm SPM-6-16 11.76
3.31-4.00mm 7mm
7.000-6.994mm
8mm SPM-7-8 8.42
12mm SPM-7-12 9.28
16mm SPM-7-16 10.06
4.01-5.00mm 8mm
8.000-7.994mm
8mm SPM-8-8 8.42
12mm SPM-8-12 9.28
16mm SPM-8-16 10.06
5.01-6.00mm 10mm
10.000-9.994mm
10mm SPM-10-10 8.05
16mm SPM-10-16 8.84
20mm SPM-10-20 10.14
6.01-8.00mm 12mm
12.000-11.992mm
10mm SPM-12-10 8.05
16mm SPM-12-16 8.84
20mm SPM-12-20 10.14
8.01-10.00mm 15mm
15.000-14.992mm
12mm SPM-15-12 7.43
20mm SPM-15-20 8.42
25mm SPM-15-25 8.42
10.01-12.00mm 18mm
18.000-17.992mm
12mm SPM-18-12 8.05
20mm SPM-18-20 9.28
25mm SPM-18-25 9.28
12.01-15.00mm 22mm
22.000-21.991mm
16mm SPM-22-16 10.06
28mm SPM-22-28 10.52
36mm SPM-22-36 10.52
15.01-18.00mm 26mm
26.000-25.991mm
16mm SPM-26-16 10.06
28mm SPM-26-28 10.69
36mm SPM-26-36 11.39

Carr Lane Manufacturing Co.
en_790