USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HEAD PRESS-FIT BUSHINGS
CARBIDE

 



STANDARD DRILL SIZES

DIMENSIONS
BODY
OD
F DIA G
5/32 1/4 3/32
13/64 19/64 3/32
1/4 23/64 3/32
5/16 27/64 1/8
3/8 1/2 3/32
13/32 1/2 5/32
7/16 9/16 3/32
1/2 39/64 7/32
9/16 11/16 3/32
5/8 51/64 7/32
3/4 59/64 7/32
7/8 1-7/64 1/4
1 1-15/64 5/16
1-1/4 1-1/2 1/4
1-3/8 1-39/64 3/8
1-3/4 1-63/64 3/8
2-1/4 2-31/6 3/8


Example complete part no.: HC-10-5-.0280 (HC-10-5 with .0280" ID)


ID
RANGE
OD LENGTH BASIC
PART NO.
PRICE
1-5
.0280-.0468
#70-#56
.75-1.15mm
5/32
.1578-.1575
5/16 HC-10-5 Contact
Factory
1/2 HC-10-8
.0469-.0625
3/64-1/16
1.20-1.55mm
5/16 HC-10-5 Contact
Factory
1/2 HC-10-8
.0550-.0995
#54-#39
1.40-2.50mm
13/64
.2046-.2043
5/16 HC-13-5 Contact
Factory
1/2 HC-13-8
.0995-.1360
#39-#29
2.55-3.40mm
1/4
.2516-.2513
5/16 HC-16-5 Contact
Factory
1/2 HC-16-8
.1285-.1875
#30-3/16
3.30-4.75mm
5/16
.3141-.3138
5/16 HC-20-5 Contact
Factory
1/2 HC-20-8
3/4 HC-20-12
1 HC-20-16
.1875-.2500
3/16-1/4
4.80-6.30mm
13/32
.4078-.4075
5/16 HC-26-5 Contact
Factory
1/2 HC-26-8
3/4 HC-26-12
1 HC-26-16
.2188-.3125
7/32-5/16
5.60-7.90mm
1/2
.5017-.5014
5/16 HC-32-5 Contact
Factory
1/2 HC-32-8
3/4 HC-32-12
1 HC-32-16
1-3/8 HC-32-22
.3125-.4219
5/16-27/64
8.00-10.50mm
5/8
.6267-.6264
1/2 HC-40-8 Contact
Factory
3/4 HC-40-12
1 HC-40-16
1-3/8 HC-40-22
.3750-.5000
3/8-1/2
9.60-12.50mm
3/4
.7518-.7515
1/2 HC-48-8 Contact
Factory
3/4 HC-48-12
1 HC-48-16
1-3/8 HC-48-22
.5000-.6250
1/2-5/8
13.00-15.50mm
7/8
.8768-.8765
1/2 HC-56-8 Contact
Factory
3/4 HC-56-12
1 HC-56-16
1-3/8 HC-56-22
1-3/4 HC-56-28
.5000-.7500
1/2-3/4
13.00-19.00mm
1
1.0018-1.0015
1/2 HC-64-8 Contact
 Factory
3/4 HC-64-12
1 HC-64-16
1-3/8 HC-64-22
1-3/4 HC-64-28
.7500-1.0000 
3/4-1 
19.50-25.00mm
1-3/8
1.3772-1.3768
3/4 HC-88-12 Contact
Factory
1 HC-88-16
1-3/8 HC-88-22
1-3/4 HC-88-28
2-1/8 HC-88-34
2-1/2 HC-88-40
1.0000-1.3750 
1-?1-3/8 
26.00-34.00mm
1-3/4
1.7523-1.7519
1 HC-112-16 Contact
 Factory
1-3/8 HC-112-22
1-3/4 HC-112-28
2 HC-112-32
2-1/8 HC-112-34
2-1/2 HC-112-40
3 HC-112-48
1.3750-1.7500 
1-3/8?1-3/4 
35.00-44.00mm
2-1/4
2.2525-2.2521
1 HC-144-16 Contact
Factory
1-3/8 HC-144-22
1-3/4 HC-144-28
2-1/8 HC-144-34
2-1/2 HC-144-40
3 HC-144-48

Carr Lane Manufacturing Co.
en_1422