USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

UN-A-LOK® LINER BUSHINGS

 



DIMENSIONS
BODY
OD
E F
DIA
G
5/16 1/4 .365 3/32
1/2 3/8 9/16 3/32
3/4 1/2 13/16 3/32
1 21/32 1-1/16 1/8
1-3/8 7/8 1-7/16 1/8


QUANTITY DISCOUNTS
Quantity 1-5 6-11 12-23 24-49 50-99 100-199 200-499 500 Up
Discount % Net 18% 29% 34% 42% 48% 50% 52%
Multiplier 1.00 .82 .71 .66 .58 .52 .50 .48



ID OD LENGTH PART NO. PRICE
1-5
3/16 5/16
.3141-.3138
(.327-.322 Unground)
5/16 UL-20-5 19.61
3/8 UL-20-6 20.35
1/2 UL-20-8 20.74
3/4 UL-20-12 21.56
5/16 1/2
.5017-.5014
(.520-.515 Unground)
3/8 UL-32-6 14.31
1/2 UL-32-8 14.84
3/4 UL-32-12 16.62
1/2 3/4
.7518-.7515
(.770-.765 Unground)
1/2 UL-48-8 15.74
3/4 UL-48-12 18.02
1 UL-48-16 19.61
3/4 1
1.0018-1.0015
(1.020-1.015 Unground)
1/2 UL-64-8 25.24
3/4 UL-64-12 26.86
1 UL-64-16 34.29
1 1-3/8
1.3772-1.3768
(1.395-1.390 Unground)
1/2 UL-88-8 30.57
3/4 UL-88-12 35.18
1 UL-88-16 42.59
1-3/8 UL-88-22 46.47




INSTALLATION TOOL
PART NO.
CL-1-ULT

Carr Lane Manufacturing Co.
en_799