USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

UN-A-LOK® LINER BUSHINGS
METRIC

 



DIMENSIONS
BODY
OD
E F
DIA
G
12mm 9.5mm 15mm 3mm
15mm 11mm 18mm 3mm
18mm 13mm 22mm 4mm
22mm 15.5mm 26mm 4mm
26mm 17.5mm 30mm 4mm


QUANTITY DISCOUNTS
Quantity 1-5 6-11 12-23 24-49 50-99 100-199 200-499 500 Up
Discount % Net 18% 29% 34% 42% 48% 50% 52%
Multiplier 1.00 .82 .71 .66 .58 .52 .50 .48



ID
(G6)
OD
(s6)
LENGTH PART NO. PRICE
1-5
8mm 12mm
12.039-12.028mm
10mm ULM-12-10-8.00 Contact
Factory
16mm ULM-12-16-8.00
10mm 15mm
15.039-15.028mm
12mm ULM-15-12-10.00 Contact
Factory
20mm ULM-15-20-10.00
25mm ULM-15-25-10.00
12mm 18mm
18.039-18.028mm
12mm ULM-18-12-12.00 Contact
Factory
20mm ULM-18-20-12.00
25mm ULM-18-25-12.00
15mm 22mm
22.048-22.035mm
16mm ULM-22-16-15.00 Contact
Factory
28mm ULM-22-28-15.00
36mm ULM-22-36-15.00
18mm 26mm
26.048-26.035mm
16mm ULM-26-16-18.00 Contact
Factory
28mm ULM-26-28-18.00
36mm ULM-26-36-18.00




INSTALLATION TOOL
PART NO.
CL-1-ULT

Carr Lane Manufacturing Co.
en_1423