USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HEAD LINER BUSHINGS
METRIC

 



DIMENSIONS
BODY
OD
E F
DIA
12mm 15mm 3mm
15mm 18mm 3mm
18mm 22mm 4mm
22mm 26mm 4mm
26mm 30mm 4mm
30mm 34mm 5mm
35mm 39mm 5mm
42mm 46mm 5mm
48mm 52mm 5mm
55mm 59mm 5mm
62mm 66mm 6mm
70mm 74mm 6mm
78mm 82mm 6mm
85mm 90mm 6mm
95mm 100mm 6mm
105mm 110mm 6mm
115mm 120mm 6mm
125mm 130mm 6mm


QUANTITY DISCOUNTS
Quantity 1-5 6-11 12-23 24-49 50-99 100-199 200-499 500 Up
Discount % Net 18% 29% 34% 42% 48% 50% 52%
Multiplier 1.00 .82 .71 .66 .58 .52 .50 .48



ID
(G6)
OD
(s6)
LENGTH PART NO. PRICE
1-5
8mm 12mm
12.039-12.028mm
10mm HM-12-10-8.00 10.60
16mm HM-12-16-8.00 11.25
10mm 15mm
15.039-15.028mm
12mm HM-15-12-10.00 9.57
20mm HM-15-20-10.00 11.25
25mm HM-15-25-10.00 11.25
12mm 18mm
18.039-18.028mm
12mm HM-18-12-12.00 10.37
20mm HM-18-20-12.00 11.25
25mm HM-18-25-12.00 13.22
15mm 22mm
22.048-22.035mm
16mm HM-22-16-15.00 12.76
28mm HM-22-28-15.00 14.66
36mm HM-22-36-15.00 16.33
18mm 26mm
26.048-26.035mm
16mm HM-26-16-18.00 12.91
28mm HM-26-28-18.00 14.03
36mm HM-26-36-18.00 17.53
22mm 30mm
30.048-30.035mm
20mm HM-30-20-22.00 18.88
36mm HM-30-36-22.00 24.88
45mm HM-30-45-22.00 26.52
26mm 35mm
35.059-35.043mm
20mm HM-35-20-26.00 19.27
36mm HM-35-36-26.00 25.26
45mm HM-35-45-26.00 26.93
30mm 42mm
42.059-42.043mm
25mm HM-42-25-30.00 25.66
45mm HM-42-45-30.00 30.98
56mm HM-42-56-30.00 39.04
35mm 48mm
48.059-48.043mm
25mm HM-48-25-35.00 25.66
45mm HM-48-45-35.00 30.98
56mm HM-48-56-35.00 39.04
42mm 55mm
55.072-55.053mm
30mm HM-55-30-42.00 36.74
56mm HM-55-56-42.00 50.03
67mm HM-55-67-42.00 63.43
48mm 62mm
62.072-62.053mm
30mm HM-62-30-48.00 42.43
56mm HM-62-56-48.00 55.03
67mm HM-62-67-48.00 63.14
55mm 70mm
70.078-70.059mm
30mm HM-70-30-55.00 60.01
56mm HM-70-56-55.00 69.18
67mm HM-70-67-55.00 74.38
62mm 78mm
78.078-78.059mm
35mm HM-78-35-62.00 66.80
67mm HM-78-67-62.00 79.82
78mm HM-78-78-62.00 84.61
70mm 85mm
85.093-85.071mm
35mm HM-85-35-70.00 89.58
67mm HM-85-67-70.00 113.34
78mm HM-85-78-70.00 118.63
78mm 95mm
95.093-95.071mm
40mm HM-95-40-78.00 95.77
78mm HM-95-78-78.00 123.98
105mm HM-95-105-78.00 152.26
85mm 105mm
105.101-105.079mm
40mm HM-105-40-85.00 105.11
78mm HM-105-78-85.00 130.34
105mm HM-105-105-85.00 158.76
95mm 115mm
115.101-115.079mm
45mm HM-115-45-95.00 116.17
89mm HM-115-89-95.00 149.35
112mm HM-115-112-95.00 176.32
105mm 125mm
125.117-125.092mm
45mm HM-125-45-105.00 131.14
89mm HM-125-89-105.00 167.55
112mm HM-125-112-105.00 197.51

Carr Lane Manufacturing Co.
en_798