USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

TINY VISE™
DOUBLE EDGE CLAMPS

 


V Jaws




Multiple workpieces can be clamped extremely close together.


 
New Item!

FEATURES: The new V-jaw version of our popular Tiny Vise is ideal for clamping round workpieces. The V jaw can also be used to clamp a rectangular workpiece from two directions with a single clamp at its corner. Double edge clamps allow clamping two workpieces at the same time with equal force. These mini edge clamps grip the side of a workpiece to keep the top clear for machining. Patented design provides strong, reliable clamping with the easy turn of a hex wrench. These compact clamps are ideal for fixturing multiple parts, small or large. Patent number 5.624.106. Please click on Video above for a brief demonstration.


ADVANTAGE #1: Clamping force is applied by positive screw action with the easy turn of a hex wrench (not with an unreliable, unsafe eccentric cam as used in other designs). A high-strength cap screw and thrust washer engage a mating offset countersink to exert strong clamping force. Much more durable than other designs.

ADVANTAGE #2: Only Tiny Vise mini edge clamps truly exert down thrust force on the workpiece, to prevent it from lifting. A thrust washer underneath the clamp engages a mating offset countersink to provide downward action.

ADVANTAGE #3: Only Tiny Vise Double Edge Clamps compensate for size variation when clamping two workpieces. Thrust washers have ID clearance to enable them to float horizontally, allowing both clamping jaws to contact their part simultaneously. This ensures that both parts are securely clamped with equal force.

SIZES: Available in four sizes, from 5/16-18 up to a powerful 1"-8 thread size with 12,000 lbs clamping force — see Dimensions page for part numbers.

DESIGN CONSIDERATIONS: Tiny Vise clamps are designed to provide strong clamping force when tightened by hand. Do not exceed the recommended tightening torque. Double edge clamps should always be used to hold two workpieces, not just one; otherwise recommended torque and clamping force will be significantly reduced.

MATERIAL: Body > 1018 steel, carburized-hardened, black oxide finish. Thrust washer > 1144 steel, heat treated, black oxide finish. Flat-Head Socket Screw > Steel, black oxide finish.
Carr Lane Manufacturing Co.
en_1996