USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SWIVEL PAD FEET

 


Steel
Zinc Plated




Steel
Zinc Plated with Delrin® Pad




Steel
Black Oxide Finish




Stainless Steel


 
Now Also Available in Stainless Metric Sizes!

FEATURES: Heavy-duty swivel foot pivots to contact sloped surfaces evenly. Large ball provides high load capacity with a 20° total swivel angle. Available in steel (zinc plated or black oxide finish), steel with a Delrin® pad, and stainless steel.

SIZES: Available with tapped-hole sizes from 1/4-20 to 3/4-10. (M6 to M20 in metric) — see Dimensions page for part numbers.

MATERIAL (STEEL): Body > 12L14 steel, carburized-hardened zinc plated yellow chromate or black oxide finish. Pad > 12L14 steel, zinc plated yellow chromate or black oxide finish.

MATERIAL (STEEL WITH DELRIN® PAD): Body > 12L14 steel, carburized-hardened zinc plated yellow chromate. Pad > White Delrin® 500.

MATERIAL (STAINLESS): 300-series stainless.
Carr Lane Manufacturing Co.
en_1946