|
|
|
FEATURES: Machinable blank mini-chuck with a 1"-diameter shaft for mounting in a collet or chuck. This quick and handy tool is ideal for holding small cylindrical and non-cylindrical parts. After machining the Pot Chuck to fit the workpiece, clamp by tightening the socket-head cap screw.
SIZES: Available in the following four chuck sizes, all with a 1" diameter shaft — see Dimensions page for part numbers:| | 3" diameter | | | 4" diameter | | | 5" diameter | | | 6" diameter |
DESIGN CONSIDERATIONS & SAFETY PRECAUTIONS: When using Pot Chucks, maximum allowable spindle RPM will be reduced somewhat. Please consult your chuck's operating manual.
MATERIAL (ALUMINUM): A713 aluminum alloy, aged to T-6 condition. |
|