USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Applications
Larger Photo
SWIFTSURE™ POWER WORKHOLDING
»
POWER CLAMPS & CYLINDERS
»
SELF-LOCKING CLAMPS (REMAIN CLAMPED WITHOUT HYDRAULIC PRESSURE)
»
SELF-LOCKING WORK SUPPORTS
»
Self-Locking Work Supports Fluid Advanced Double Acting (1800, 4600 lbs)
WORK SUPPORTS
WORK SUPPORTS
SELF-LOCKING – FLUID ADVANCED
Load Capacity (lbs)
7500 psi
1800
4600
6000 psi
1400
3600
5000 psi
1200
2900
4000 psi
900
2200
3000 psi
630
1500
Plunger Dia
16mm
25mm
Fluid req'd (cu. in.)
Locking
.11
.45
Return
.10
.58
Max. fluid flow rate (cu. In./min.)
91
91
Spring contact
force (lbs)
Fully
Extended
3
5
Fully
Retracted
5
11
Max. operating pressure (psi)
7500
7500
Min. operating pressure (psi)
1500
1500
Stroke
.31
.47
A
2.76
3.35
ANS port
1/8 BSPP
1/4 BSPP
B
1.89
2.48
B1
.51
.71
C
1.654
2.244
D dia
.630
.984
E
.236
.472
F1 x 45°
.39
.59
F2 x 45°
.16
.16
G
.217
.260
H
3.41
4.23
K
.87
1.00
K1
.866
1.004
L
.87
1.06
L1
.787
.965
L2
0
.531
M
1.18
1.14
M1
1.417
1.614
M2
.866
1.417
M3
1.240
1.890
N
.59
.47
O
1.83
2.28
P
2.40
2.89
R
.57
.53
S
1.417
1.811
T
1.02
1.30
U
.39
.43
V
.43
.59
X
3.07
3.72
Weight (lbs)
4.0
7.7
Part No.
CLR-1931-005-WSD
CLR-1933-005-WSD
REQUIRED DIMENSIONS FOR CUSTOM CONTACT BOLTS
D1 Thread
M10
M12
D2 dia
.236
—
X1
.47
.35
X2
.55
—
en_2093