USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

GRIPPER SWIVEL PADS

 


MINI — COMPLETE ASSEMBLY (USA)
PART NO. — COMPLETE A
DIA
B
DIA
C D E F
BALL
HEIGHT
G H SERRATIONS LOAD
RATING
(LBS)
TOOL
STEEL
(SERRATED)
STEEL
(FLAT)
DELRIN
(FLAT)
CL-3-GSPS CL-3-GSPF CL-3-GSPN 5/32 3/8 3/8 #4-40 1/4 3/16 14° .062 SUPER
FINE
.062x90° 1800
CL-4-GSPS CL-4-GSPF CL-4-GSPN 1/4 7/16 7/16 #8-32 5/32 9/32 14° .062 3300
CL-5-GSPS CL-5-GSPF CL-5-GSPN 5/16 1/2 9/16 #10-32 5/32 3/8 14° .062 EXTRA
FINE
.094x90° 4700
CL-6-GSPS CL-6-GSPF CL-6-GSPN 3/8 5/8 15/16 1/4-28 1/4 1/2 17° .125 5800


MINI — COMPLETE ASSEMBLY (METRIC)
PART NO. — COMPLETE A
DIA
B
DIA
C D E F
BALL
HEIGHT
G H SERRATIONS LOAD
RATING
(LBS)
TOOL
STEEL
(SERRATED)
STEEL
(FLAT)
DELRIN
(FLAT)
CLM-6-GSPS CLM-6-GSPF CLM-6-GSPN .24 .39 .472 M4 .14 .276 14° .059 SUPER FINE .062x90° 2500
CLM-8-GSPS CLM-8-GSPF CLM-8-GSPN .33 .51 .630 M5 .25 .394 12° .059 EXTRA
FINE
.094x90° 4400
CLM-10-GSPS CLM-10-GSPF CLM-10-GSPN .39 .67 .768 M6 .27 .512 21° .059 6100

Carr Lane Manufacturing Co.
en_2074