USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

EDGE GRIPPERS

 


USA
PART NO. A B SERRATIONS C COUNTERBORE
DEPTH
D
CL-6-EG-4 3/8 1/4 EXTRA FINE .094x90° #6 .146 1/16
CL-6-EG-4-SF SUPER FINE .062x90°
CL-6-EG-6 3/8 EXTRA FINE .094x90°
CL-6-EG-6-SF SUPER FINE .062x90°
CL-8-EG-4 1/2 1/4 FINE  .125x90° #8 .170 3/32
CL-8-EG-4-EF EXTRA FINE .094x90°
CL-8-EG-6 3/8 FINE  .125x90° .175
CL-8-EG-6-EF EXTRA FINE .094x90°
CL-8-EG-8 1/2 FINE  .125x90°
CL-8-EG-8-EF EXTRA FINE .094x90°
CL-10-EG-4 5/8 1/4 FINE  .125x90° 1/4 .130 1/8
CL-10-EG-4-EF EXTRA FINE .094x90°
CL-10-EG-6 3/8 FINE  .125x90°
CL-10-EG-6-EF EXTRA FINE .094x90°
CL-10-EG-8 1/2 FINE  .125x90°
CL-10-EG-8-EF EXTRA FINE .094x90°
CL-12-EG-4 3/4 1/4 FINE  .125x90° 5/16 .161 1/8
CL-12-EG-4-EF EXTRA FINE .094x90°
CL-12-EG-6 3/8 FINE  .125x90°
CL-12-EG-6-EF EXTRA FINE .094x90°
CL-12-EG-8 1/2 FINE  .125x90°
CL-12-EG-8-EF EXTRA FINE .094x90°
CL-16-EG-6 1 3/8 FINE  .125x90° 3/8 .194 1/8
CL-16-EG-6-EF EXTRA FINE .094x90°
CL-16-EG-8 1/2 FINE  .125x90°
CL-16-EG-8-EF EXTRA FINE .094x90°


METRIC
PART NO. A B SERRATIONS C COUNTERBORE
DEPTH
D
CLM-10-EG-6 .394(10mm) .236(6mm) EXTRA
FINE
.094x90° M3 or #6 .148 .06
CLM-10-EG-10 .394(10mm)
CLM-12-EG-6 .472(12mm) .236(6mm) FINE .125x90° M4 or #8 .160 .09
CLM-12-EG-10 .394(10mm)
CLM-12-EG-12 .472(12mm)
CLM-16-EG-6 .630(16mm) .236(6mm) FINE .125x90° M6 or 1/4 .165 .13
CLM-16-EG-10 .394(10mm)
CLM-16-EG-12 .472(12mm)
CLM-20-EG-6 .787(20mm) .236(6mm) FINE .125x90° M8 or 5/16 .200 .13
CLM-20-EG-10 .394(10mm)
CLM-20-EG-12 .472(12mm)
CLM-25-EG-10 .984(25mm) .394(10mm) FINE .125x90° M10 or 3/8 .260 .13
CLM-25-EG-12 .472(12mm)

Carr Lane Manufacturing Co.
en_2073