USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Applications
Larger Photo
SWIFTSURE™ POWER WORKHOLDING
»
VISES AND CONCENTRIC CLAMPING
»
VISES WITH QUICK-CHANGE MACHINABLE JAWS (HILMA-BOCK)
»
Manual Twin Vises
TWIN VISES
HILMA-BOCK SERIES - MANUAL
STANDARD BASE
Jaw Width
4"
6"
Weight (lbs)
31
66
Part No., Vise with Standard Soft Jaws
CLRH-TV100SST-H-VS
CLRH-TV150SST-H-VS
Part No., Vise with Hard Jaws
CLRH-TV100HST-H-VS
CLRH-TV150HST-H-VS
Part No., Vise without Jaws
CLRH-TV100NST-H-VS
CLRH-TV150NST-H-VS
HILMA-BOCK SERIES — MANUAL
INTERLOCKING BASE
Jaw Width
4"
6"
Weight (lbs)
30
65
Part No., Vise with Standard Soft Jaws
CLRH-TV4S-H-VS
CLRH-TV6S-H-VS
Part No., Vise with Hard Jaws
CLRH-TV4H-H-VS
CLRH-TV6H-H-VS
Part No., Vise without Jaws
CLRH-TV4N-H-VS
CLRH-TV6N-H-VS
ACCESSORIES
Part No., Stop Plate
CLRH-CP-100-VSA
CLRH-CP-150-VSA
en_2043